
QuantumX MX471 - CANbus module with 4 CAN interfaces
Universal. Powerful. Flexible. There are many reasons for choosing HBM's QuantumX amplifier system for data acquisition. The MX471 module enables your QuantumX system to be perfectly linked to your CAN network — and to benefit from high-speed CAN and its especially high data transmission rates.
QuantumX MX471 Product Description
MX471 reads CAN messages and, in addition, operates as a CAN gateway. Measurement results are directly transmitted as CAN messages.
MX471 features four independent CAN interfaces and supports reading and writing of CAN messages. This actually means: Using MX471 allows CAN messages to be synchronously acquired.
Benefit from the MX471's impressive performance features:
- 4 channels that can be individually configured: Input / Output (Receive/Transmit)
- High-speed CAN / ISO 11898: CAN 2.0A/B, Standard / Extended Identifier
- Individually configurable baud rates
- Connectable internal termination resistor
- CiA standard-compliant connector: 9-pin D-Sub (male)
The following applies for signal inputs (Receive):
- Up to max. 128 signals and a total of 9,600 signals per second can be received
- Supported signal types include: Standard, Mode dependent, Mode signal
The following applies for signal outputs (Transmit):
- Up to max. 200 signals and a total of 4,800 signals per second can be transmitted
- Signal type: 4 byte signal per PDO
Ethernet TCP/IP or FireWire are used as communications interfaces to the module, for example connected to a data logger or PC. Configuration is as easy as usual, for example, using description files in DBC format. The software enables a database in DBC format to be generated for each channel.
CAN is a trend: Benefit from the advantages of modern measurement technology
CANbus interfaces are becoming increasingly popular in the automotive industry and in many other industries - for example in industrial automation and in testing applications. Thanks to its outstanding specifications the MX471 CAN module ensures easy integration of the extremely powerful QuantumX data acquisition system into your CAN network.
Using HBM's QuantumX you benefit from maximum universality and flexibility and, at the same time, highest accuracy and reliability. QuantumX virtually automatically identifies and processes the data of all customary transducer types. Moreover, powerful software packages featuring many options for professional visualization, processing and analysis of your measurement data are available.
Test results you really understand, perfectly integrated into your CANbus network via high-speed CAN: Benefit from the high-speed CAN options provided by MX471 from the QuantumX family.
Product literature
Please enter your email address.
| QuantumX MX471 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
| Operating Manual - QuantumX rugged versions | |||||||||
| Operating Manual for Data Recorder CX22 | |||||||||
| Operating Manual for EtherCAT Integration CX27 | |||||||||
Quick Start Guides | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Quick Start Guide | |||||||||
Accessories | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Adapter DSubHD − BNC (IEPE−MX410) | |||||||||
| Backplane (BPX001) | |||||||||
| External temperature compensation (THERMO−MXBOARD) | |||||||||
| FireWire 1394b PC-CARD | |||||||||
| Mounting case clips - (CASECLIP) | |||||||||
| Mounting case protection - (CASEPROT) | |||||||||
| Mounting Instructions for Rugged Version Power Plug (CON-P1001): | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 14 pole (CON-P1007) | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 8 pole (CON-P1006) | |||||||||
| Signal Conditioning Module FireWire-Extender (SCM−FW-EXT) | |||||||||
| Strain gage connection in quarter-bridge circuit (SCM−SG120 / 350) | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 263 | |||||||||
Software and Firmware Downloads
Software and Firmware Downloads
Click here to download the latest firmware and software files for QuantumX by HBM.
Get a Quote for MX471!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Related Products
Order Number
1-MX471




