
QuantumX MX879 multi-I/O module: real-time response to measurement results
Measurement and active testing - the QuantumX MX879 multi-I/O module enables users to respond in real time during system tests.
QuantumX MX879 Product Description
Do you want to precisely acquire and actively respond to measurement data - in real time or on-line using PC-based software?
The MX879 multi I/O module has eight freely configurable analog outputs (± 10 V) and 32 digital inputs/outputs, thus upgrading QuantumX series measurement modules with an active response option.
The module offers a flexible mathematics unit to facilitate real-time calculations. Computations on any type of analog inputs or bus signals can be performed directly in the module and output - the ideal solution for prompt responses (determinism). The function library offers computation (adding, subtracting, multiplying, matrix, root mean square value) and, in addition, signal analysis for monitoring limit and peak values. Furthermore, any type of signal curve can be loaded and directly output as stimulus.
The comprehensive software package comprises drivers for programming in LabVIEW™ and .NET. HBM's catman®EASY software tool facilitates parameterization, computation, visualization and analysis of your test - without any programming skills. Calculations and responses can thus also be generated on-line or on the PC level - the optimal solution for responses that are not time-critical and compatible with direct control.
Be it in the laboratory, in the test bench or in measurements in the field - the MX879 multi-I/O module is versatile and upgrades the universal measurement modules from the QuantumX series with useful functions.
Product literature
Please enter your email address.
| QuantumX MX879 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
| Operating Manual - QuantumX rugged versions | |||||||||
| Operating Manual for Data Recorder CX22 | |||||||||
| Operating Manual for EtherCAT Integration CX27 | |||||||||
Quick Start Guides | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Quick Start Guide | |||||||||
Accessories | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Adapter DSubHD − BNC (IEPE−MX410) | |||||||||
| Backplane (BPX001) | |||||||||
| External temperature compensation (THERMO−MXBOARD) | |||||||||
| FireWire 1394b PC-CARD | |||||||||
| Mounting case clips - (CASECLIP) | |||||||||
| Mounting case protection - (CASEPROT) | |||||||||
| Mounting Instructions for Rugged Version Power Plug (CON-P1001): | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 14 pole (CON-P1007) | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 8 pole (CON-P1006) | |||||||||
| Signal Conditioning Module FireWire-Extender (SCM−FW-EXT) | |||||||||
| Strain gage connection in quarter-bridge circuit (SCM−SG120 / 350) | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 263 | |||||||||
Software and Firmware Downloads
Software and Firmware Downloads
Click here to download the latest firmware and software files for QuantumX by HBM.
Get a Quote for MX879 multi-I/O module!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Related Products
Order Number
1-MX879




