nCode GlyphXE: The powerful analysis software for real understanding of your measurement data
Data volumes in test and measurement projects often become very huge. How can you still identify relevant information when having to handle gigabytes of raw data?
nCode GlyphXE clearly exposes the results that are really important to your measurement projects. GlyphXE is the innovative and powerful analysis software that goes straight to the final test report - easily, swiftly, and reliably, even if vast amounts of data are involved.
Integrated and powerful analysis methods for post-processing of your measured data make GlyphXE the technically mature, professional tool for your test projects. At the same time, GlyphXE convinces through maximum ease of use - even for occasional users. GlyphXE provides a graphical user interface that enables you to develop individual analyses and computations step by step. No programming knowledge or learning of a special script language is required.
'One-click' generation of reports
All the analytical processes that have been defined once can automatically be re-run at a later stage - your final test report is just one click away.
To see the nCode GlyphXE features, view our live video
Immediately get significant results using GlyphXE:
- Easy setup
Build your analysis processes step by step using the graphical editor - conveniently by drag and drop. - Fast data import
GlpyhXE supports all common data formats - including Microsoft Excel and many engineering tools. - Automatic reporting
Many pre-configured procedures for common applications. In addition, individually created analytical processes can be stored - to be used with new measured data for getting a final report in one click.
Clear results. Concrete efficiency benefits.
GlyphXE provides clear results and intuitive handling and thus immediately ensures a significant increase in efficiency for your test and measurement tasks. Benefit from substantially reduced processing times, minimized error risk and significant test results.
Multi-channel, multi-file, multi-format ... a real multi-talent!
GlyphXE enables data from many channels to be automatically processed. The analyses GlyphXE can make for one channel can be made simultaneously for hundreds of channels as well - without any special batch scripts having to be programmed. Furthermore, GlyphXE can process any number of test runs, results and measurements.
- Substantial gain of time when evaluating test data: GlyphXE provides precisely the kind of results you need to make decisions.
- Comprehensive analysis for experts - but simple to use for occasional users
- Many options for storing post-processing methods that have been once defined: Capture essential corporate experience and knowledge and improve data consistency.
nCode GlyphXE: This is how professional data analysis should look like.
GlyphXE is innovative - the software is based on decades of experience gained by HBM nCode, the leading developer of post-processing analysis tools worldwide. Do not settle for less ... and, in addition, benefit from a specially attractive price.
In catman® your analysis is just one click away ...
GlyphXE supports all common data formats: MTS RPC3, NI DIAdem, imc FAMOS, Microsoft Excel, ASCII formats, MATLAB – and, of course, catman® and Perception from HBM as well. Users of HBM's catman® data acquisition software even get a double benefit. The data can be easily and professionally processed using GlyphXE. Furthermore, post-processing analysis of your data can be started directly from within catman® using a button that has been directly integrated in catman®AP (Version 3.0).
Gain real understanding of your measured data: Using intuitive software that, like no other software, can clearly and professionally decode complex data - and offers full performance even with vast amounts of data: nCode GlyphXE.
Click here to download a free demo version.
Request a quote for GlyphXE without obligation.
Free downloads: Demo version and technical documentation.
GlyphXE Screenshot Gallery
Read the GlyphXE brochure (PDF)
GlyphXE Features...
- Input multiple formats
- Channel calculator
- Channel reassignement
- Filtering
- Extraction and concatenation
- Statistics and running statistics
- Resampling
- Unit conversion
- Frequency analysis
- Graphical editor
- Visualization and reporting
- Output multiple formats
Add-on modules for special applications
- Advanced DSP
- Synchronized displays
- Noise & Vibration