Advanced processing for real applications
GlyphXE has even more to offer. Add-on modules for special applications are available - providing optimized algorithms and analytical processes:
Advanced DSP
Provides advanced signal processing and classification toolset, including:
- Amplitude distribution and time at level
- Curve fitting and IMSLTM statistics algorithm
- Joint distribution
- Level crossing
- Peak valley slice
- Markov counting
- Rainflow cycle counting
- Strain gage rosette analysis
- Scripting using Python language for custom or proprietary functions and data formats
Synchronized Displays
Provides visualization toolset for audio, video and GPS data including:
- Display of videos and playback of audio signals
- Display of GPS data using image background or Microsoft MapPoint
- Export GPS data to Google Earth
- Multiple gage types to display key parameters as synchronized data values.
Noise and Vibration
Provides frequency domain toolset for noise and vibration applications including:
- Frequency response for gain, phase and coherence of linear systems
- Joint time frequency
- Octave analysis in accordance with ANSI S1.11-2004
- Spectrum weighting
- Waterfall analysis for rotating machinery
- Waterfall display including cursor slicing
- Custom Fourier filter for user defined filter definition
- Weighting filters including A, B, C noise filters and human body vibration in accordance with ISO2631, ISO5349.
New in version 2.0: Correction of anomalies
Users can automatically correct any irregularities or negative effects in the measurement signals that might interfere with any subsequent analysis. In long-term monitoring, for example, only individual – often infrequent – events are relevant.
In between these events, so-called flat lines can occur that expand the data volume and contain only static signal components which are now automatically corrected.
In addition, test results may drift because of temperature variations during long-term monitoring. If a drift in a known measured value is detected then the module initiates an automatic reset of the origin to facilitate test value monitoring.
The new add-on module also automatically corrects any irregularities resulting from electromagnetic interference affecting the measurement data in the form of spikes. By automatically correcting irregularities – such as flat lines, drift and spikes – a clear and unambiguous display of relevant data is provided for the user.
Request a quote for GlyphXE without obligation.
Free downloads: Demo version and technical documentation.
GlyphXE Screenshot Gallery
Read the GlyphXE brochure (PDF)
GlyphXE Features...
- Input multiple formats
- Channel calculator
- Channel reassignement
- Filtering
- Extraction and concatenation
- Statistics and running statistics
- Resampling
- Unit conversion
- Frequency analysis
- Graphical editor
- Visualization and reporting
- Output multiple formats