Genesis HighSpeed Transient Recorder and Data Acquisition System

The Genesis HighSpeed Transient Recorders and Data Acquisition Systems share the highest sample rates and mid to high channel counts.

Based on modular platforms, all can be configured to the need of the application, be it a single channel or a thousand.

The Genesis HighSpeed family has signal conditioners for many types of sensors. Many of the modules offer isolated inputs, even for high voltage inputs, allowing you to safely measure phase to phase voltage signals. The sample rates range from 20 kS/s to 100 MS/s per channel.

Systems are out-of-the-box and easy-to-use. The user interface of the shared Perception software is legendary. Also, the patented StatStream review technology enables instant handling of gigabytes of measurement data.

The Genesis Highspeed Brochure

  Product   Description
GEN3i Portable, standalone mainframe with 3 slots for any GEN input cards<br>PC integrated
Portable, standalone mainframe with 3 slots for any GEN input cards
PC integrated
GEN7i Standalone mainframe with 7 slots for any GEN input cards<br>PC integrated
Standalone mainframe with 7 slots for any GEN input cards
PC integrated
GEN3t 19’’ Rack mountable mainframe with 3 slots for any GEN input cards<br>Requires external PC
19’’ Rack mountable mainframe with 3 slots for any GEN input cards
Requires external PC
GEN7tA Desktop mainframe with 7 slots for any GEN input cards
Desktop mainframe with 7 slots for any GEN input cards
GEN16t 19’’ Rack mount mainframe with 16 slots for any GEN input cards<br>Requires external PC
19’’ Rack mount mainframe with 16 slots for any GEN input cards
Requires external PC
GEN Data Acquisition Cards Overview of all Genesis HighSpeed Input Cards
Overview of all Genesis HighSpeed Input Cards
Additonal Products Description
Perception Software for high-speed measurement data acquisition
Software for high-speed measurement data acquisition
Power And Isolation Products Products for isolated measurements and test sequencing in HV / MV / LV labs and all other applications requiring isolated measurements.
Products for isolated measurements and test sequencing in HV / MV / LV labs and all other applications requiring isolated measurements.

* HBM Genesis HighSpeed products were previously sold under the Nicolet brand. The Nicolet brand is owned by Thermo Fisher Scientific Inc. Corporation.

Get a quote for MGCplus

Request a Quote for Genesis HighSpeed

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.