GEN2i - Data recorder with unique features and leading-edge usability
GEN2i is a new-generation measurement instrument which is as powerful and easy to use as a modern mobile device. It empowers you with the freedom and flexibility to record data wherever you are, and however you want. Its huge range of application possibilities further extends the capabilities of its legendary predecessor - the Nicolet VISION*.
GEN2i, the revolutionary new portable data recorder, offers ...
- incomparably powerful features
- an exciting touchscreen user interface
- up to 64 input channels, fully configurable to your needs
- both continuous direct-to-disk as well as fast transient recording
Product Description GEN2i
With GEN2i you gain total control of your measurement data. You can access all data handling functions with a single touch of the large, intuitive touchscreen. The GUI is simple and self-explanatory: GEN2i enables you to start measuring immediately.
Zoom dataGEN2i gives you an expanded view of your data, to closely scrutinize a specific section, in any scale you want. Simply mark an area of interest with your finger on the touchscreen to zoom in. | |
Acquire dataTo begin recording all you do is press the START button. To end it you just press STOP. Yes ... data recording is this easy with GEN2i! | |
Shift through dataYou can shift through your data to inspect or to find areas of interest by just touching the trace and dragging it in any direction you want to go. | |
Browse different datasetsTo review multiple datasets you have all the essential recording controls at your fingertips: Start/Stop and Next/Previous. And you can playback your data at multiple speeds in forward or reverse modes. |
Flexibility and performance out of the box
The GEN2i is ready to run immediately after being unpacked and offers many powerful possibilities for your measurement tasks. Depending on the selected acquisition mode – continuous recording or triggered sweeps – data is either stored on disk directly (streaming to disk) or first buffered in high speed RAM to offer transient recorder speed without any throughput limitations. The separately shielded housing for the DAQ portion eliminates any noise or crosstalk issues between the PC and the DAQ section.
Proven quality: |
Modular signal conditioning
Select the input module that fits your application from a choice of 23 modules! The GEN2i can hold one or two acquisition boards, which can be freely combined. Besides the basic isolated voltage inputs, GEN2i can also be equipped with isolated strain gage, accelerometer signal conditioners or ultra high speed transient modules offering up to 100 MS/s.
See all modules at a glance (pdf)
From VISION to GEN2i
The new GEN2i replaces the LDS Nicolet* VISION data recorder.
- Larger touch screen for more information and ease of use
- Modular built-in signal conditioners
- Five times the streaming rate and transient recording mode
- Windows 7 PC runs Office®, full Perception or any other software
- Backwards compatible with VISION data files
See the full comparison of Nicolet Vision and GEN2i here …
Product Literature
Please enter your email address.
| GEN2i | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Data Sheets for Input Cards | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - 16/32 Channel Accel Card 250 kS/s | |||||||||
| Data Sheet - 16/32 Channel Basic Card 20 kS/s | |||||||||
| Data Sheet - Basic 1M Digitizer | |||||||||
| Data Sheet - Basic 1M ISO Digitizer | |||||||||
| Data Sheet - Basic 1M XT ISO Digitizer | |||||||||
| Data Sheet - Basic 200k Digitizer | |||||||||
| Data Sheet - Basic 200k XT ISO Digitizer | |||||||||
| Data Sheet - Binary Marker CT | |||||||||
| Data Sheet - Binary Marker HV ISO | |||||||||
| Data Sheet - Bridge 1M ISO Digitizer | |||||||||
| Data Sheet - Bridge 200K ISO Digitizer | |||||||||
| Data Sheet - Fast Differential Digitizers | |||||||||
| Data Sheet - GN610 Isolated 1 kV 2 MS/s | |||||||||
| Data Sheet - GN611 Isolated 1 kV 200 kS/s | |||||||||
| Data Sheet - IM2 Module and Upgrade Kit | |||||||||
| Data Sheet - Universal 1M ISO Digitizer | |||||||||
| Data Sheet - Universal 200K ISO Digitizer | |||||||||
Data Sheets for Power Products | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - HV Impulse Attenuator | |||||||||
| Data Sheet - Isolated Digitizer 6600 | |||||||||
| Data Sheet - Isolated Digitizer 7600 Subsystem | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual 6600 Isolated Digitizer | |||||||||
| Operating Manual 7600 Isolated Digitizer | |||||||||
| Operating Manual HV Impulse Attenuator | |||||||||
| Operating Manual Instrument Panel Software | |||||||||
| Operating Manual Portable Data Recorder | |||||||||
| User Manual Master-Slave Operation | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure GEN2i | |||||||||
| Brochure Product Family | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Declaration of Conformity | |||||||||
Case Studies on GEN2i
Encounter with a rogue wave: HBM measurement technology ensures reliable results
Researchers of Hamburg-Harburg Technical University have simulated, in a spectacular test, the impact of a rogue wave hitting a cruise liner's window. HBM's Genesis HighSpeed system ensured reliable data acquisition during the...
GEN2i data acquisition system ensures higher efficiency in generator sets
By utilizing HBM systems, Cummins can now easily meet ABS and ISO requirements while better understanding of performance criteria for its generators.
Chinese develop enhanced diesel engine monitoring system for nuclear power plants
Chinese engineers have developed an engine monitoring system based on HBM’s GEN2i data acquisition equipment to ensure standby diesels meet enhanced nuclear safety regulations.
Software and Firmware Downloads
Software and Firmware Downloads
Click here to download the latest firmware and software files for Genesis HighSpeed DAQ by HBM.
Request a Quote for GEN2i
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.












