
GEN5i - Portable high speed DAQ and transient recording
GEN5i is a complete, portable test laboratory. This is the integration of all components required for complex measurement tasks and which can usually only be set up with this level of performance in the laboratory.
|
|
|
Integrated High-End-PC | 54 MBit WirelessLAN | 11 USB-Ports |
|
|
|
Built-in DVD-RW | Optional, removable hard disk | Dual monitor support |
GEN5i is used worldwide in a variety of applications, from large scale test stands to power measurements, from blast testing to rocket launch monitoring, from telemetry data recording to fault finding in electrical installation.
GEN5i Product Description
GEN5i represents the entire measurement chain:
| Click here to visit the GEN5i web page |
Up to 40 channels are available simultaneously for complex measurement scenarios. With the integrated PC, based on a Dual Core 2 processor, Microsoft Vista 64bit Ultimate Edition and the integrated Perception Software, you can measure directly at the event location and analyze the results. The data are available, via various standard interfaces such as WLAN, Gigabit Ethernet or USB, for analysis even at remote locations.
GEN5i as a transient recorder – no spikes remain undetected.
The components of the measurement chain in GEN5i are designed for the acquisition and evaluation of extremely fast signals. Amplifiers with a typical accuracy of 0.1%, in combination with sampling rates of up to 100 MS/s, can also capture fast signal sequences like those that occur in destructive material tests, pyrotechnics or even in power and high voltage technology in precise detail.
Transients and spikes do not escape the measurement electronics of the GEN5i. Comprehensive test series can be recorded easily and rapidly with the help of the large transient memory that has a capacity of up to 9 Giga Samples.
Modular signal conditioning
Select the input module that fits your application from a choice of 23 modules! Whether for high-voltage applications, power measurement or test bench applications - GEN5i can be equipped with up to 5 DAQ boards that can be freely combined to fit your application.
All the modules at a glance (pdf)
Data recording in Jumbo format
Fast data storage rates and high memory capacities are essential for acquiring and continually recording measurement values over a long period of time. The data transmission rate of 28 MS/s to the hard disk and a Hard disk memory capacity of 1.2 TB make the GEN5i a powerful data recorder.
Unpack - connect - go
GEN5i is a high performance laboratory that helps you easily and rapidly meet your goals.
It won't take long to become familiar with the system. In contrast to the high end VXI systems, GEN5i contains the complete software required for immediate start . New measuring points can be configured without programming with this software. Starting new tasks efficiently and rapidly means saving time, energy and money: The requirements for fast and long-term success on the market with your products.
The best follow-up product for your Odyssey
GEN5i is the ideal successor to Odyssey. Profit from the immense leap in performance from Odyssey to GEN5i. We think it is a quantum leap: Higher performance with smaller dimensions at lower cost.
Click here to see the complete GEN5i vs Odyssey comparison
Product Literature
Please enter your email address.
| GEN5i | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - GEN5i | |||||||||
Data Sheets for Input Cards | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - 16/32 Channel Accel Card 250 kS/s | |||||||||
| Data Sheet - 16/32 Channel Basic Card 20 kS/s | |||||||||
| Data Sheet - Basic 1M Digitizer | |||||||||
| Data Sheet - Basic 1M ISO Digitizer | |||||||||
| Data Sheet - Basic 1M XT ISO Digitizer | |||||||||
| Data Sheet - Basic 200k Digitizer | |||||||||
| Data Sheet - Basic 200k XT ISO Digitizer | |||||||||
| Data Sheet - Binary Marker CT | |||||||||
| Data Sheet - Binary Marker HV ISO | |||||||||
| Data Sheet - Bridge 1M ISO Digitizer | |||||||||
| Data Sheet - Bridge 200K ISO Digitizer | |||||||||
| Data Sheet - Fast Differential Digitizers | |||||||||
| Data Sheet - GN610 Isolated 1 kV 2 MS/s | |||||||||
| Data Sheet - GN611 Isolated 1 kV 200 kS/s | |||||||||
| Data Sheet - IM2 Module and Upgrade Kit | |||||||||
| Data Sheet - Universal 1M ISO Digitizer | |||||||||
| Data Sheet - Universal 200K ISO Digitizer | |||||||||
Data Sheets for Power Products | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - HV Impulse Attenuator | |||||||||
| Data Sheet - Isolated Digitizer 6600 | |||||||||
| Data Sheet - Isolated Digitizer 7600 Subsystem | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
| Operating Manual 6600 Isolated Digitizer | |||||||||
| Operating Manual 7600 Isolated Digitizer | |||||||||
| Operating Manual HV Impulse Attenuator | |||||||||
| User Manual Master-Slave Operation | |||||||||
Comparison | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Comparison GEN5i vs Odyssey | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure GEN5i | |||||||||
| Brochure Product Family | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Declaration of Conformity | |||||||||
Case Studies on GEN5i
Cylinder Pressure Analysis
Analyzing cylinder pressure measurements using Perception with a GEN5i.
Injection / Ignition Testing: Mix Sample Rates or Use Crank Shaft Driven Sampling
Testing combustion engine ignition and injection is a demanding task for the data acquisition device used.
Ballistics & Missile Testing: Making Sure it is Recorded the First Time
With once in a lifetime tests, you want to make certain that you capture the event. Genesis HighSpeed by HBM has the tools and experience to do just that. For over 35 years, Genesis HighSpeed has been a market leader in high...
Software and Firmware Downloads
Click here to download the latest firmware and software files for Genesis HighSpeed DAQ by HBM.
Request a Quote for GEN5i
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
















