
GEN7t and 16t - High speed / high channel count DAQ and transient recording for high end requirements
Complex technical systems can only be controlled if they are known in detail.
Obtain a perfect overview of your system with the GEN7t and the GEN16t. With GEN7t/16t, you can configure up to 1,080 synchronized channels according to your requirements. Your system grows from the first channel onwards exactly as your project changes. Stay on top, rapidly, reliably, flexibly and always with perfect precision.
Up to 8 GEN "slaves" can be connected to a GEN7t or GEN16t master, each of these 9 devices can contain between 4 and 120 channels, and all 1,080 channels can measure in synchronization with each other. Scale your system as precisely as you require it.
Product Description
GEN7t / GEN16t captures and records interference peaks with a sampling rate of up to 100MS/s. On all channels if necessary! It is possible, with the Dual Rate Recording principle, to record fast transients and, at the same time, record a continuous measurement series on the same channel. This means that long-term observations can be continuously recorded at 10MS/s while, at the same time, rapidly occurring events can be recorded with a sampling rate of 100MS/s, trigger-controlled.
Dual Rate recording is the perfect choice for long-term test series. GEN7t / GEN16t is the perfect combination of transient and data recorder.
World champion level in all disciplines - GEN7t / GEN16t plays in the top league
Sample rate: Measurement rates from 20kS/s to 100MS/s
Channels: 1 to 1080
Data transmission: Gigabit Ethernet
Physical input amplifier: The entire bandwidth
Gigabytes in seconds: Precisely recorded with 100MS/s – saved in seconds
GEN7t / GEN16t records gigantic data volumes within just a few seconds. Save directly to your PC hard drive, a removable disk or network server via Gigabit Ethernet. Professional storage modes such as "Streaming to disk" or continuous circular recording on disk help in this process. To ensure that no samples get lost, an SCSI RAID can be optionally connected. Or, if it needs to be quick, RAID 0 for even faster data storage.
Transmission rates:
Up to 100MS/s into the internal channel RAM
Up to 25MS/s to RAID or PC
Up to 10MS/s to HD.
Observe your data even before the end of the actual test. Or zoom into the details of your data. The software supports numerous display options.
Input amplifier for each sensor - selectable via software
Complex systems contain all types of signals. Sensor type and input circuits must match each other. GEN7t / GEN16t provides the entire spectrum of physical input amplifiers, you just need to select the appropriate one using the software, whether they are bridges, differential connections, resistance-based for current measurements or optimized for ICP® piezo sensors.
See all modules at a glance (pdf)
Immune against electromagnetic interferences
Optionally, galvanically isolated input amplifiers are also available. They protect the measured values from interference signals such as those that occur in the vicinity of large machines or in the high voltage sector.
For precise transient recording:
Basic single ended / differential isolated
200kS/s or 1MS/s at 16Bit resolution
For strain gages
Fully insulated bridge amplifiers:
Full bridges, half bridges, quarter bridges DC sensor
Shunt calibration
200kS/s and 1MS/s
For ICP® piezo sensors, resistance-based current measurements or galvanically isolated measurements
Universal 200KS/s or 1MS/s
For fast peaks, when speed counts
High Speed
25MS/s or 100MS/s at 14Bit resolution
For binary and frequency signals, e.g. from position encoders
Digital input
1MS/s
Event counter / external clock signal
Timer
Transportable in tower or stationary in 19" housing for control cabinet mounting
GEN7t and GEN16t differ only in their mechanical structure and size.
As a tower model, GEN7t contains seven free slots for measuring cards and the master/slave card for connection to other GEN7t / GEN16t systems. GEN16t accepts 16 measuring cards or 15 measuring cards and 1 master/slave.
See all modules at a glance (pdf)
High-speed 19" laboratory for installation monitoring
The GEN16t fits directly into standard 19" control cabinets, as normally found in production systems. Measurement technology with peak perfection is the core competence of the GEN16t. In contrast to high end VXI and VME systems, GEN7t / GEN16t contains the complete software required for immediate start. Measuring points can be configured without programming with this software. Communication with the central computer is via Gigabit Ethernet (Cat 5e UTP).
Measurement intelligence at the event location - limitless without ground loops
Distributed measurement intelligence means measuring spatially separate but synchronously. All channels in all connected GEN7t / GEN16t are synchronous with one another. The optical synchronization concept makes it possible to create measurement sites with several GEN7t/GEN16t over distances of several hundred meters without ground loop issues.
Up to 300 m / 984 ft can lie between the master and slave device. The optional GPS modules mean that the same time basis can be used for operation across different countries. See the details on site and keep the overall view in sight.
Only when all values are synchronized with each other, can cause and effect be in the correct relationship.
Equipped for the future
The flexible concept behind GEN7t / GEN16t also includes all options for future tasks. Profit from the simple upgrade possibilities of the master/slave concept. GEN7t / GEN16t grows with your tasks, flexible, precise, without limits from the first to the 1,080th channel. Despite the high complexity, configuration and commissioning are simple. The supplied software ensures this.
Your requirements keep growing - and GEN7t / GEN16t grows with them
Almost unlimited: Your task determines how your measuring instrument is set up and not vice versa. Simply plug in the next card, configure, connect and away you go. The software helps you.
Total Cost of Ownership (TCO) means having all costs incurred in view. This includes all costs, whether from familiarization, installation, operation or maintenance. Give your budget a break and save money with the versatile and flexible upgrading options.
Versatile in use:
High precision transient recorder and simultaneous data recorder for long-term monitoring
Laboratory device
19" installation in control cabinet without extra outlay
Product Literature
Please enter your email address.
| GEN7t / GEN16t | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheet for Mainframes | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - GEN16t Transient Recorder and Data Acquisition System | |||||||||
| Data Sheet - GEN7t Transient Recorder and Data Acquisition System | |||||||||
Data Sheets for Input Cards | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - 16/32 Channel Accel Card 250 kS/s | |||||||||
| Data Sheet - 16/32 Channel Basic Card 20 kS/s | |||||||||
| Data Sheet - Basic 1M Digitizer | |||||||||
| Data Sheet - Basic 1M ISO Digitizer | |||||||||
| Data Sheet - Basic 1M XT ISO Digitizer | |||||||||
| Data Sheet - Basic 200k Digitizer | |||||||||
| Data Sheet - Basic 200k XT ISO Digitizer | |||||||||
| Data Sheet - Binary Marker CT | |||||||||
| Data Sheet - Binary Marker HV ISO | |||||||||
| Data Sheet - Bridge 1M ISO Digitizer | |||||||||
| Data Sheet - Bridge 200K ISO Digitizer | |||||||||
| Data Sheet - Fast Differential Digitizers | |||||||||
| Data Sheet - GN610 Isolated 1 kV 2 MS/s | |||||||||
| Data Sheet - GN611 Isolated 1 kV 200 kS/s | |||||||||
| Data Sheet - IM2 Module and Upgrade Kit | |||||||||
| Data Sheet - Universal 1M ISO Digitizer | |||||||||
| Data Sheet - Universal 200K ISO Digitizer | |||||||||
Data Sheets for Power Products | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - HV Impulse Attenuator | |||||||||
| Data Sheet - Isolated Digitizer 6600 | |||||||||
| Data Sheet - Isolated Digitizer 7600 Subsystem | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual 6600 Isolated Digitizer | |||||||||
| Operating Manual 7600 Isolated Digitizer | |||||||||
| Operating Manual Data Acquisition System | |||||||||
| Operating Manual HV Impulse Attenuator | |||||||||
| Operation Manual Optical Network Plugin | |||||||||
| User Manual Master-Slave Operation | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure GEN7t / GEN16t | |||||||||
| Brochure Product Family | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Declaration of Conformity | |||||||||
Case Studies on GEN7t / GEN16t
Charpy test: Politecnico di Milano relies on HBM equipment for high speed data acquisition
Italian researchers have selected HBM’s GEN7t high-speed equipment to improve the reliability and accuracy of data acquisition on Charpy tests.
Underwater blasting project meets stringent safety limits with HBM’s Genesis equipment
Two US contractors have used HBM's Genesis high-speed data acquisition equipment to successfully monitor the underwater blasting of a one-mile long, environmentally-sensitive section of the Columbia River near St Helens in...
Advanced lightning warning system protects spacecraft launches at Kennedy Space Center
Using HBM transient recorders and digitizers, HBM has designed a lightning monitoring system for Kennedy Space Center in Florida. The system enhances the safety of operations such as the launching of rockets by ensuring that the...
Software and Firmware Downloads
Software and Firmware Downloads
Click here to download the latest firmware and software files for Genesis HighSpeed DAQ by HBM.
Request a Quote for GEN7t / GEN16t
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.





