![]() |
|||||||||||||||
|
digiCLIP - Take your production into the digital age: digiCLIP, the modular measurement system for industrial environments
|
|||||||||||||||
Do you want to measure force, weight, torque and pressure in the most modern way?digiCLIP propels your production into the digital age. digiCLIP is the modern modular amplifier system for industrial environments. It facilitates faster and more reliable measurement, and it’s easily installed, too. Start measuring in only 18 seconds… digiCLIP helps slash downtimes when it comes to solving measurement tasks! It supports TEDS, the electronic datasheet in the transducer. digiCLIP recognizes transducers equipped with TEDS memory chips. Complex configuration and parameter assignment are no longer required. digiCLIP can even be set up by untrained staff. Easy integration into your automation systemdigiCLIP adapts to your automation system, because digiCLIP uses standard PROFIBUS DP-V1 or CANbus interfaces. All device settings can be made via PC using free digiCLIP software. Exchanging or retrofitting amplifiers without turning off the system is not a problem – thanks to "Plug and Measure" and "HotSwapping". Efficient system asset management: Device Type Manager (DTM) enables central access to all digiCLIP amplifiersThe new, free Device Type Manager (DTM) provides central access to all digiCLIP amplifiers of your production system. Key Feature(s)
|
|||||||||||||||