MGCplus data acquisition system for laboratory & test stand

MGCplus - The ultimate, scalable and configurable data acquisition system for laboratory and test stand

With more than 100,000 MGCplus channels in different applications worldwide, HBM's MGCplus system has achieved acceptance as a measurement standard. It features the wide spectrum of supported transducers, fieldbus connections and standard PC interfaces that users demand in a leading and truly integrated measurement device.

The MGCplus is today the data acquisition (DAQ) system of choice for almost all industrial, laboratory and R&D measurement applications in test stands, calibration, manufacturing, weighing, experimental stress analysis and durability testing.

The built-in standard PC, the two PCMCIA slots and the modular architecture of the MGCplus allow you to freely expand your system. You can add new modules when you like—and in the future—to suit changed requirements.

Connect any type of transducer

Whether you want to measure force, displacement, pressure, temperature, torque, acceleration, strain, stress, voltage, current, frequency or resistance—at low or high speeds—you will find a dedicated MGCplus module ideally suited to your requirements.

For static measurement tasks where high resolution, long-term stability and immunity to noise are a priority (e.g. in weighing applications or during calibration) you can find 225Hz or 600Hz carrier-frequency modules with an accuracy class of up to 0.0025. A DC amplifier is also available for dynamic measurements up to 50kHz.

Messages transmitted via a CAN bus (for instance, in cars or trucks) can be acquired in parallel with mechanical parameters. In each single-channel amplifier, transducer data and channel-specific settings are stored in a non-volatile EEPROM.

Modular architecture

Single-channel measurement modules have up to five analog signals (gross, net, maximum, minimum, peak-to-peak); these can be fed to two analog outputs according to choice. Hardware functions such as zero balancing, taring or parameter transfer can be controlled via PLC-compatible contacts. Measurement signals are sampled simultaneously and in parallel using three channel-independent sampling rates.

Because MGCplus is a modular system, you can select exactly the components you need for your current measurement tasks. The instrument can be fully computer-controlled; for manual settings you can call up all functions using a display and control panel. Multi-channel MGCplus modules maximize the number of functions, minimize space requirements and provide an excellent price-performance ratio.

Communication Processors (CP) for MGCplus

CP Communication Modules

The communication processors CP22 and CP42 for MGCplus provide outstanding performance and easy use of standard PC interfaces. Both allow the assembly of networks—an important condition for data acquisition systems with more than 1,000 active channels.

External hardware (PCMCIA-ethernet card or USB adaptor, for example) is not necessary—ethernet and USB are built into the communication processors. And a printer with USB interface can be connected directly to the communication processors. Measurement values can be documented permanently or by request via digital input, without needing a PC.

Synchronization with other MGCplus devices is easy; simply connect two MGCplus devices with one synchronization cable. No external switch is needed to define which device is master or slave. The devices detecting their position in the synchronization chain know their role. So several MGCplus devices can be easily combined to form a powerful 10,000-channel amplifier system.

Data recording without a PC is no problem with CP42. Any PCMCIA hard disk (ATA-Standard, Type II) with up to 2GByte can be used. Other features include various Trigger functions, three different and independent sample rates and several record modes (periodic measurement or long-term measurement, for example).

CP42 also supports multi-client ability. You can store data on PCMCIA hard disk, while viewing and working simultaneously with acquired data at your PC. You also can work with colleagues at different locations—locally or globally distributed—with one MGCplus, all sharing full access to acquired data.

To top

Connection Boards (AP) for MGCplus

DAQ connection board

AP connection boards for single-channel amplifiers:

AP01 AP with 15-pin D socket

AP02 Carrier board for RM001 relay module, use only if combined with another AP

AP03 AP with MS socket

AP07/1 AP with torque connection for T3XFN and T10-KF1 torque transducers

AP08 AP with charge amplifier for piezoelectric transducers

AP09 AP with screw terminals for thermocouples

AP11 AP with Lemo-FGG6 socket

AP13 AP with D socket, control I/Os for 24 V (electrically isolated)

AP14 AP with socket with EKR circuit for strain gauge quarter bridges

AP17 AP with transducers supply for T10 Option SF1 and SU1 torque transducers

AP18 AP with BNC socket for current-fed piezoelectric transducers


AP connection boards for multi-channel amplifiers:
You can already connect a large number of transducers with the aid of a multi-channel amplifier. The MGCplus amplifier system gained much versatility from this and the reduced price per channel also meant that it was able to maintain and further reinforce its position in fierce competition.

AP401 Connection board for MGCplus with four voltage inputs, electrically isolated

AP402i The AP402i connection board records voltages and currents by individual channels in the MGCplus amplifier system. The connection board can be used together with the ML801B amplifier module. The measuring ranges ±1 V, ±10 V and ±60 V are available for voltage measurement; currents are measured up to ±20 mA.

AP409 Connection board with DIN socket for four thermocouples, each input electrically isolated

AP418 Four-channel connection board for current-fed piezoelectric transducers, such as acceleration transducers.
The AP418 connection board is already enabled for transducer identification (TEDS - Transducer Electronic Datasheet). This is simply inspired: connect the transducer to the AP418 and the amplifier channel is set automatically with the transducer specifications stored locally.

AP460 Connection board for four-channel frequency counter up to 500kHz (Lemo)

AP801 Connection board with screw terminals for eight +/-10 V inputs

AP809 Connection board with DIN socket for eight thermocouples

AP810 Connection board with two D sockets for eight strain gauge full and half bridges

AP814i Connection board with D socket for eight strain gauge quarter bridges in three-wire circuit, prepared for T-ID (Transducer Identification) and TEDS (Transducer Electronic Data Sheet)

AP815 Connection board for eight strain gauge quarter (four-wire circuit), half or full bridges, prepared for T-ID (Transducer Identification) and TEDS (Transducer Electronic Data Sheet)

AP835 Connection board with Lemo socket for 8 PT 100

AP836 Connection board for eight potentiometric transducers


AP connection boards for special-function modules

AP71 Connection board for CAN bus

AP72 Connection board for RS-232C and RS-485

AP75 Connection board with eight digital I/Os and two analog outputs

AP77 Connection board for Profibus DP

AP78 Connection board with ten analog outputs

To top

Amplifier Modules (ML) for MGCplus

MGCplus ML modules

Single-channel modules for MGCplus:

All amplifiers with low-pass filter and automatic tare, 0.03 accuracy class, 4 divs front panel width

ML01B DC amplifier for voltages, currents or thermocouples

ML10B DC amplifier for strain gauges and piezoresistive transducers

ML30B CF amplifier (600 Hz CF) for strain gauges

ML35B CF amplifier (75 Hz CF) for Pt100 and Pt1000

ML38B Precision CF amplifier (225 Hz CF) for strain gauge transducers. Accuracy class: 0.0025

ML50B CF amplifier (4.8 kHz CF) for inductive transducers

ML55B CF amplifier (4.8 kHz CF) for strain gauge and inductive transducers

ML55BS6 CF amplifier (9.6 kHz CF) for strain gauge and inductive transducers

ML60B For incremental transmitters, frequency signals and HBM torque flanges with frequency output


Multi-channel modules for MGCplus:

ML460
Four-channel frequency counter up to 500 kHz

ML801B
Basic module for the multi-channel connection boards


Special-function modules for MGCplus:

ML70B User programmable basis module: The ML70B programmable module is a four-division wide module occupying one slot in the MGCplus system device. The module can be programmed as required by the CoDeSys programming system in accordance with the internationally standardized PLC programming standard IEC61131-3.

ML71B Communication module for CANbus data reception

ML71BS6 Communication module for CANbus data transmission

ML77B Communication module for ProfibusDP (not for systems with CP12)

ML78B Multi-channel I/O module

To top

SwiftCal Calibration Software for MGCplus

HBM’s software MGCplus SwiftCal automatically calibrates MGCplus amplifiers ensuring consistent delivery of the highly accurate measurements needed in industrial testing environments. High accuracy is particularly important for safety-related tests common in the aerospace and automotive industries.

Calibrating measuring equipment is standard in industry to ensure quality control and provide checks that the measuring equipment is operating properly. MGCplus SwiftCal ensures complete traceability that complies with industrial requirements. MGCplus SwiftCal is intuitive and easy to use as the software is written in English and uses a predefined sequence for calibrating that simplifies the process. The software does not demand any special training making the calibration process very quick and easy.

Because MGCplus SwiftCal is so quick it can be used to provide check-ups on measuring equipment immediately before and after particularly complex measurements. When using MGCplus SwiftCal, the calibration happens automatically through controllable calibration devices, such as HBM’s K800 calibration device for strain gage quarter bridges.

To further simplify the process, the software automatically recognises the amplifier connected to the calibration device. This means that, even if a MGCplus system has 16 amplifiers, there is no need to check that the calibration device is connected to the correct amplifier before calibration since the cables can be connected to any other amplifier and still give correct results.

During calibration the equipment is checked to ensure it complies with specifications and a calibration certificate is automatically generated on completion and stored in a database. The certificate includes an ‘OK-not OK’ statement of the specification checks. The certificate lists all measured values individually and all identifiable amplifiers identified by their serial numbers. The calibration certificate is available in English and German. Other calibration devices can be integrated with the MGCplus SwiftCal. Predefined calibration values can be entered for manually operated devices and the software checks whether the correct value has been set.

HBM offers a calibration service through its accredited DKD (German Calibration Office) laboratory for force, torque, pressure and voltage ratio. This enables HBM to provide an all-around package of calibration services from working standard through to DKD calibrations for MGCplus amplifiers.

Product literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
MGCplus

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating ManualPlease log inPlease log inPlease log inPlease log inPlease log inPlease log in
Operating Manual for ML70BPlease log inPlease log inPlease log in
Operating Manual for ML71BPlease log inPlease log inPlease log inPlease log in
Operating Manual for ML71BS6Please log inPlease log inPlease log in
Operating Manual for ML77BPlease log inPlease log inPlease log inPlease log in
Operating Manual for ML78BPlease log inPlease log inPlease log inPlease log inPlease log in
Operating Manual for VT814 + VT810/815iPlease log inPlease log inPlease log in

Brochures

ENDEESFRITPTCNJPKR
BrochurePlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 096Please log inPlease log inPlease log in
CE-Certificate 221Please log inPlease log inPlease log in

Case Studies on MGCplus

Testing of a suspension system specifically developed for an electrically driven race car

Dutch Lessius Racing Team (LRT) is taking part in the Formula Student Competition. The target: The development of new and novel powertrain technologies that result in race cars with low carbon emissions.

Next generation aircraft: Composite structures research with optical strain gauges

The Japan Aerospace Exploration Agency (JAXA) has relied on HBM’s data acquisition technology to investigate the structural health of recently developed aircraft made with composite materials.

Swedish measuring wheels – making trains safer all over the world

Interfleet Technology are experts in the testing of railway vehicles. They have the challenge of acquiring and analyzing large volumes of measured data as efficiently and as correctly as possible, resulting in a thorough analysis...

F-35’s performance benefits from BAE Systems integrated structural testing regime

BAE Systems benefits the performance of the new F-35 Joint Strike Fighter through integrated structural testing and derisking the FTI.

HBM monitoring system gives former industrial chimney new lease of life

An old industrial chimney in Barcelona has been given a new lease of life as part of a recent redevelopment thanks to an HBM monitoring system, constisting of the complete measurement chain.

Measurement technology in railway engineering

Extensive testing is required for approval of railway vehicles. This includes complex test runs to measure, for example, the forces between wheel and rail, acceleration in the spring stages or relative displacements of moving...

Spanish university develops tests with HBM equipment for externally reinforced concrete beams

The structural research team at the Universitat Politècnica de Catalunya (UPC), Barcelona, Spain, has developed tests to determine the stresses in concrete beams that are used in construction.

The tests, that have taken the...

RATP: Fatigue analysis of the structure of trains with GlyphWorks, MGCplus and SoMat eDAQ

In France, the RATP (Urban Public Transportation in Paris area, 6th largest company of Urban Transportation world wide) are using GlyphWorks to process data primarily coming from HBM MGCplus and SoMat eDAQ data acquisition...

Keeping an eye on the effects of heavy goods traffic: Long-term monitoring on a motorway bridge

Increasing heavy goods traffic is a constant endurance test for the approximately 38,000 bridges on the German motorways and main roads. In order to investigate these effects, the Federal Highway Research Institute (BASt)...

Infineon: Test system for security and chip card applications

Infineon Technologies AG, a leading manufacturer in the semiconductor industry, offers a wide range of semiconductor and system solutions which influence not only the wired and wireless communication segments, but also security...

Displaying results 1 to 10 out of 16

1

2

Next >

Get a quote for MGCplus

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Read the MGCplus Brochure

Brochure on MGCplus DAQ system
Read our MGCplus online brochure
Download this brochure as pdf

MGCplus Key Features

  • Accuracy: 0.03
  • Housing: 19-inch desktop housing
  • Max. no. of channels: 16 modules per device
  • Interfaces: Analog; IEEE488, RS-485, RS-232, Ethernet, PC-card slot, hard disk, CAN bus, ProfibusDP
  • Signal processing: Low-pass filter, peak-value store, tare, zeroing digital meas. rate 19,200 values/second/channel, parallel.

Testimonials on MGCplus

"HBM’s hardware and software combination gives us the flexibility we need to perform tests ranging from a few channels at high speed to large channel counts. We felt that HBM’s hardware is some of the best we’ve seen. And we appreciate their experience and level of expertise in strain gauge measurement."

Steve Voth, Cessna Aircraft Company

Order Numbers

1-CP42
1-ML70B
1-ML74B
1-ABX22A
1-ML71BS6
1-CP22

1-ML38B
1-ML77B
1-ML78B

1-ER010D
1-ER003D
1-ER004D

1-TG001D
1-TG002D
1-TG003D
1-TG004D
1-TG009D
1-TG010D