catman®AP - The complete and convenient data acquisition software.
Benefit from the new generation of data acquisition software. catman®AP bundles highly efficient modules for many different measurement tasks. Each module is a champion in its specific field of application. The modules in combination provide a flexible, powerful, and networked high-performance package – catman®AP.
catman®AP Product Description
The basis: catman®Easy – Measurement made easy.
catman®Easy makes measuring and analyzing your data very easy. Thanks to an intuitive user interface only a few mouse clicks are required to start measurement. Simply configure the amplifier using TEDS, the transducer electronic data sheet, or the upgradeable sensor database – and off you go. Many options for graphical data analysis and versatile export options make catman®Easy a reliable and indispensable tool for every measurement technician.
All inclusive… catman®AP modules professionally support your measurement tasks
EasyMath add-on module for mathematical evaluation of your data: Calculate the statements “behind” the test values. Many measurement tasks require data analysis based on mathematical methods. The EasyMath add-on module for catman®AP performs many different mathematical analyses for you. The results can be easily printed out, visualized, and exported.
catman®AP adapts to your individual measurement task – and facilitates your daily work. Use the AutoSequence add-on module for automating repetitive measurement or analysis steps by simply putting functional blocs into sequence. You save a lot of time, specifically with periodic measurements involving unvarying analysis steps or with the automation of functionality tests.
Use the EasyScript add-on module for catman®AP to create your own scripts for individual measurement tasks, for example, to develop specific measurement or analysis steps yourself and thus integrate your own new functions into catman®AP. EasyScript is based on the established Microsoft VBA standard. Reliable and comfortable, even "offline".
Use the EasyLog add-on module for catman®AP to autonomously record your measurement data on PC card or hard disk (in combination with MGCplus amplifiers).
The EasyPlan add-on module for offline parameterization enables you to easily configure your amplifier in advance without the need for connection to a PC.
Version 3.3: Functionality and usability
The latest catman®AP 3.3 version, too, convinces with new features and high usability. Benefit from numerous improvements and optimized processes. HBM's latest amplifier systems, for example QuantumX and espressoDAQ are, of course, also supported.
New features enhancing functionality and usability - when working with catman®AP 3.3:
- Rainflow counting - both in real time for monitoring and in analysis
- New graph types
- Sensor calibration tests
- Control of video recordings in parallel with measurement
- Support of IGeL measuring wheels in mobile road tests
Key Features
- Amplifier setup through TEDS or the sensor database
- Graphical display options: digital indicator, analog meter, bar-graph indicator, strip chart, text and LED, table object, background picture
- Export option for measurement curves in various formats (e. g. Word)
- Virtual channels for real-time computations (algebra incl. differentiation and integration, strain-gage rosette analysis, peak value monitoring under conditions of angular synchronism, digital filters)
- Limit values and event monitoring
- Graphical data analysis and logging
- Video analysis (synchronization of measurement and video data)
- Export of data into all common formats: Excel, ASCII, DIAdem, and nSoft
- Supported instruments: MGCplus, MGCsplit, Spider8, eDAQ, eDAQlite, optical interrogators, CANHEAD
- EasyMath add-on module for mathematical evaluation of your measured data (free computation of channels, frequency analysis, elimination of statistical outliers, interpolation, etc.)
- AutoSequence add-on module for automating repetitive measurement or analysis steps
- EasyLog add-on module to autonomously record your measurement data on PC card or hard disk (MGCplus or eDAQ)
- EasyScript add-on module to create your own scripts for individual measurement tasks
- Channel check for monitoring amplifier functions and correct transducer connection
- DataViewer for fast overview of individual data sets - including tables and graphics, with statistical characteristic quantities and traceability data
- Direct export of data to GlyphXE analysis software
Practical Examples with catman®AP
catman®AP / catman®Easy with EasyScript module: How to write test values during an ongoing measurement to an Excel file?
EasyScript example (for catman®Easy): Single values (Snapshot) to Excel
How to analyse a decay curve in catman®Professional?
The time period (delta t) between two defined points (e. g. 80% and 20% of the maximum) is to be computed for a decaying signal variation (e. g. cooling curve). In catman® Professional this task can be solved using an Auto...
catman®Professional: How to use the ActiveX library of catman in Visual Basic?
Example program for using the ActiveX library of catman in Visual Basic. For
How to connect catman®Professional and Excel with ActiveX?
This Excel macro generates a catman object and starts through catman a data acquisition of 100 values from the first channel.
Product Literature
Please enter your email address.
| catman®AP | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Quick Start Guide | |||||||||
| EN |
Get a Quote for catman®AP!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.