![]() |
|
|
catman®Professional - The complete software solution for measurement engineers
|
|
|
catman®Professional enables you to easily configure connected amplifiers and intuitively define, run and automate your measurement sequences without any programming knowledge. Measured values can be visualized in real time or after measurement has been concluded for reporting purposes. Recurring measurement tasks are greatly simplified as catman® can be used to automate each sequence. You can also define entire measurement sequences with the aid of the catman® development environment known as catman® Script. Because it's an open system, catman® provides an ActiveX® interface; this enables you to use add-ins coded in standard programming languages to extend the scope of catman® functions. ActiveX® also provides an industry-standard interface to access catman® functions from other programs. Automate your measurement process using the Auto Command list: The Auto Command list lets you automate certain steps in the measurement process. The Code Builder assists you in creating sequences; infact, it makes it so easy that you need no programming knowledge at all.
catman® Script, the development system inside catman®: All catman® tasks can be fully automated using the integrated programming language known as catman® Script. The script language contains powerful, object-oriented methods and functions which can be used for such things as reducing data acquisition to simply entering a few commands.
ActiveX® – using add-ins to extend the scope of catman® functions: An ActiveX® interface is included in catman® for measurement engineers with programming experience.
Key Feature(s)
|