SoMat eDAQ

SoMat eDAQ has set the standard for Rugged, Mobile Data Acquisition

Data acquisition is a critical part of the product development process. Understanding how prototype vehicles and components behave on the proving ground helps ensure through-life product performance. Measuring actual customer usage and operational data delivers feedback to the designers however acquiring data is not easy. Conditions on the test track or in the hands of the end user can be very challenging. Data acquisition instruments and sensors are exposed to vibration, shock, dust, fluids and temperature extremes. Typically there is only one chance to get the data. This is where the SoMat eDAQ comes in; it is built tough to withstand the harsh environments you work in.

Specifically, the SoMat eDAQ is a sealed stand-alone system designed to be mobile with 10-60 VDC input power and a 20G rated enclosure. Hundreds of synchronous channels are possible in a single system with superior signal conditioning for Analog, Digital I/O’s, Vehicle Bus, GPS and more. Infinite channel counts are available when networking this Ethernet-based system.

Product Specifications

Physical

Size: 9.2”W x 10.875”L x X”H (23cmW x 27.6cmL x XcmH) Weight: X lbs (X kg) Temperature: -20° to 65° C Connectors: Various NOTE: X is a variable that is dependent on the configuration of the system.

Enclosure

Sealed System:

Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s Modular: Layers can be custom configured pending testing requirements

System

Input Power: 10–60 VDC Fuses: 10A, Automotive Mini-blade Internal Back-up Battery

Sample Rates: Master Clock Rates

100 kHz = 0.1Hz to 100 kHz98.3 kHz = 0.1 Hz to 98,304Hz

Communications

Ethernet: 100 BaseT Serial: RS232 up to 115,200 baud

Memory

Internal Flash:

Standard: 256MB

Upgrades: 1GB, 2GB, 4GB, 8GB, 16GB Eternal Memory: 1GB, 2GB Internal DRAM:

Standard: 256MB

Product Layers

SoMat eDAQ Base Processor

For the system that defines rugged, mobile data acquisition, it all starts here. The SoMat eDAQ Base Processor is the foundation eDAQ systems are built from.

View full product details

Product No.: ECPU-PLUS

SoMat eDAQ Vehicle Network Communications Layer

The SoMat eDAQ Vehicle Network Communications Layer offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface and a GPS communications port.

View full product details

Product No.: ECOM

SoMat eDAQ Simultaneous High Level Layer

The SoMat eDAQ Simultaneous High Level Layer offers 16 simultaneously sampled high-level differential analog inputs through independent connectors.

View full product details

Product No.: EHLS

SoMat eDAQ Bridge Layer

The SoMat eDAQ Bridge Layer offers 16 simultaneously sampled low level differential analog inputs through independent connectors.

View full product details

Product No.: EBRG

SoMat eDAQ Digital Input/Output Layer

The SoMat eDAQ Digital Input/Output Layer is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus, as well as GPS.

View full product details

Product No.: EDIO

SoMat eDAQ Non-Isolated Thermocouple Layer

The SoMat eDAQ Non-Isolated Thermocouple Layer measures temperatures on 32-channels of non-isolated thermocouple signal conditioning.

View full product details

Product No.: ENTB

SoMat eDAQ Isolated Thermocouple Layer

The SoMat eDAQ Isolated Thermocouple Layer measures temperatures on 8-channels of isolated thermocouple signal conditioning.

View full product details

Product No.: EITB

Cables and Accessories

EGPS-200 Precision GPS Receiver

EGPS-200 Precision GPS Receiver

The SoMat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

SoMat eDisplay

SoMat eDisplay

The SoMat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.

Not CE compliant.

Product No.: 1-E-DISPLAY-2

External Memory (1GB)

The SoMat External Memory (1GB) is compatible with the SoMat eDAQ and eDAQ-lite data acquisition systems.

Product No.: 1-1024MBFLASH-2

External Memory 2GB for SoMat eDAQ

External Memory (2GB)

The SoMat External Memory (2GB) is compatible with the SoMat eDAQ data acquisition system.

Product No.: 1-2048MBFLASH-2

Internal Memory 1GB

Internal Memory (1GB)

The SoMat Internal Memory (1GB) is compatible with the SoMat eDAQ and eDAQlite dta acquisition systems.

Product No.: 1-CF1GB-INT-2

Internal Memory 2GB

Internal Memory (2GB)

The SoMat Internal Memory (2GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF2GB-INT-2

Internal Memory 4GB

Internal Memory (4GB)

The SoMat Internal Memory (4GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF4GB-INT-2

Internal Memory 8GB

Internal Memory (8GB)

The SoMat Internal Memory (8GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF8GB-INT-2

Internal Memory 16GB

Internal Memory (16GB)

The SoMat Internal Memory (16GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF16GB-INT-2

SAC-EDIO

Digital I/O Transducer Cable

The SoMat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.

Product No.: 1-SAC-EDIO-2

E-Ethernet HUB

eDAQ Communications Cable, Ethernet Hub

The SoMat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.

Product No.: 1-SAC-ESR9/XO-2

SAC-ESR9HUB

eDAQ Communications Cable, Ethernet Hub (Serial)

The SoMat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/HUB-2

E-Ethernet X/O

eDAQ Communications Cable, Ethernet X/O

The SoMat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.

Product No.: 1-E-ETHERNET-X/O-2

Ethernet X/O Serial

eDAQ Communications Cable, Ethernet X/O (Serial)

The SoMat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/XO-2

Networking Adapter Cable

eDAQ Networking Adapter Cable, Ethernet Hub

The SoMat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)

The SoMat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

Networking Sync Cable

eDAQ Networking Sync Cable (2 m)

The SoMat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

Systems Power Cable

eDAQ Systems Power Cable

The SoMat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Somat eDAQ

Data Sheets

ENDEESFRITPTCNJPKR
Data Sheet - SoMat EBRGPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat ECOMPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat ECPU-PLUSPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat EDIOPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat EHLSPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat EITBPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat ENTBPlease log inPlease log inPlease log inPlease log in
Data Sheet - SoMat SMSTRBPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety InstructionsPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating Manual HTTP Control InterfacePlease log in
Operating Manual SIE and libsiePlease log in
Operating Manual SoMat eDAQ with TCE SoftwarePlease log in

Accessories

ENDEESFRITPTCNJPKR
Axis Network Camera DevicesPlease log in

Brochures

ENDEESFRITPTCNJPKR
BrochurePlease log inPlease log inPlease log in

Application Reports Featuring SoMat eDAQ

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a quote now!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+
SoMat logo

Key Features

  • Stand-alone data acquisition
  • Intelligent data storage
  • Sealed system for extreme environments
  • Temperature specification: 20°C to 65°C (-4°F to 150°F)
  • Wide range of signal conditioning:
    • Analog
    • Strain gage
    • Thermocouple
    • Digital I/O
    • Pulse counter
    • GPS
    • Vehicle bus
  • Synchronous data (parallel)
  • Sample rates up to 100 kHz
  • Max. analog channels per system: 64-96*
  • Networking of multiple systems:
  • Infinite synchronous channel counts
  • Wide range input power: 10-55 V DC
  • Ethernet communications
  • World-wide connectivity.
  • *Depending on layer configuration