SoMat eDAQ
SoMat eDAQ has set the standard for Rugged, Mobile Data Acquisition
Data acquisition is a critical part of the product development process. Understanding how prototype vehicles and components behave on the proving ground helps ensure through-life product performance. Measuring actual customer usage and operational data delivers feedback to the designers however acquiring data is not easy. Conditions on the test track or in the hands of the end user can be very challenging. Data acquisition instruments and sensors are exposed to vibration, shock, dust, fluids and temperature extremes. Typically there is only one chance to get the data. This is where the SoMat eDAQ comes in; it is built tough to withstand the harsh environments you work in.
Specifically, the SoMat eDAQ is a sealed stand-alone system designed to be mobile with 10-60 VDC input power and a 20G rated enclosure. Hundreds of synchronous channels are possible in a single system with superior signal conditioning for Analog, Digital I/O’s, Vehicle Bus, GPS and more. Infinite channel counts are available when networking this Ethernet-based system.
Product Specifications
Physical
Size: 9.2”W x 10.875”L x X”H (23cmW x 27.6cmL x XcmH) Weight: X lbs (X kg) Temperature: -20° to 65° C Connectors: Various NOTE: X is a variable that is dependent on the configuration of the system.
Enclosure
Sealed System:
Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s Modular: Layers can be custom configured pending testing requirements
System
Input Power: 10–60 VDC Fuses: 10A, Automotive Mini-blade Internal Back-up Battery
Sample Rates: Master Clock Rates
100 kHz = 0.1Hz to 100 kHz98.3 kHz = 0.1 Hz to 98,304Hz
Communications
Ethernet: 100 BaseT Serial: RS232 up to 115,200 baud
Memory
Internal Flash:
Standard: 256MB
Upgrades: 1GB, 2GB, 4GB, 8GB, 16GB Eternal Memory: 1GB, 2GB Internal DRAM:
Standard: 256MB
Product Layers

SoMat eDAQ Base Processor
For the system that defines rugged, mobile data acquisition, it all starts here. The SoMat eDAQ Base Processor is the foundation eDAQ systems are built from.
Product No.: ECPU-PLUS

SoMat eDAQ Vehicle Network Communications Layer
The SoMat eDAQ Vehicle Network Communications Layer offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface and a GPS communications port.
Product No.: ECOM

SoMat eDAQ Simultaneous High Level Layer
The SoMat eDAQ Simultaneous High Level Layer offers 16 simultaneously sampled high-level differential analog inputs through independent connectors.
Product No.: EHLS

SoMat eDAQ Bridge Layer
The SoMat eDAQ Bridge Layer offers 16 simultaneously sampled low level differential analog inputs through independent connectors.
Product No.: EBRG

SoMat eDAQ Digital Input/Output Layer
The SoMat eDAQ Digital Input/Output Layer is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus, as well as GPS.
Product No.: EDIO

SoMat eDAQ Non-Isolated Thermocouple Layer
The SoMat eDAQ Non-Isolated Thermocouple Layer measures temperatures on 32-channels of non-isolated thermocouple signal conditioning.
Product No.: ENTB

SoMat eDAQ Isolated Thermocouple Layer
The SoMat eDAQ Isolated Thermocouple Layer measures temperatures on 8-channels of isolated thermocouple signal conditioning.
Product No.: EITB
Cables and Accessories
EGPS-200 Precision GPS Receiver
The SoMat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.
Product No.: EGPS-200

SoMat eDisplay
The SoMat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.
Not CE compliant.
Product No.: 1-E-DISPLAY-2

External Memory (1GB)
The SoMat External Memory (1GB) is compatible with the SoMat eDAQ and eDAQ-lite data acquisition systems.
Product No.: 1-1024MBFLASH-2

External Memory (2GB)
The SoMat External Memory (2GB) is compatible with the SoMat eDAQ data acquisition system.
Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)
The SoMat Internal Memory (1GB) is compatible with the SoMat eDAQ and eDAQlite dta acquisition systems.
Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)
The SoMat Internal Memory (2GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)
The SoMat Internal Memory (4GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)
The SoMat Internal Memory (8GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)
The SoMat Internal Memory (16GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable
The SoMat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.
Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub
The SoMat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.
Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)
The SoMat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.
Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O
The SoMat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.
Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)
The SoMat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.
Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub
The SoMat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)
The SoMat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)
The SoMat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable
The SoMat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.
Product Literature
Please enter your email address.
| Somat eDAQ | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - SoMat EBRG | |||||||||
| Data Sheet - SoMat ECOM | |||||||||
| Data Sheet - SoMat ECPU-PLUS | |||||||||
| Data Sheet - SoMat EDIO | |||||||||
| Data Sheet - SoMat EHLS | |||||||||
| Data Sheet - SoMat EITB | |||||||||
| Data Sheet - SoMat ENTB | |||||||||
| Data Sheet - SoMat SMSTRB | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual HTTP Control Interface | |||||||||
| Operating Manual SIE and libsie | |||||||||
| Operating Manual SoMat eDAQ with TCE Software | |||||||||
Accessories | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Axis Network Camera Devices | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Software- / Firmware Downloads
Click here to download the latest software and firmware files for SoMat eDAQ by HBM.
Application Reports Featuring SoMat eDAQ
Reliable Data Acquisition Ensures Rail Car Safety
To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.
A "lifestyle" airplane for take-off and landing on the ground, on water and snow
Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...
Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition
Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
Chinese tests highlight superiority of HBM’s eDAQ solutions
Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...
Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System
Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.
Get a quote now!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Key Features
- Stand-alone data acquisition
- Intelligent data storage
- Sealed system for extreme environments
- Temperature specification: 20°C to 65°C (-4°F to 150°F)
- Wide range of signal conditioning:
- Analog
- Strain gage
- Thermocouple
- Digital I/O
- Pulse counter
- GPS
- Vehicle bus
- Synchronous data (parallel)
- Sample rates up to 100 kHz
- Max. analog channels per system: 64-96*
- Networking of multiple systems:
- Infinite synchronous channel counts
- Wide range input power: 10-55 V DC
- Ethernet communications
- World-wide connectivity.
- *Depending on layer configuration