SoMat eDAQ Base Processor
For the system that defines rugged, mobile data acquisition, it all starts here. The SoMat eDAQ Base Processor (ECPU-PLUS) is the foundation eDAQ systems are built from.
Specifically designed for these applications; input power for the system operates in a wide range from 10-55 VDC. Internal back-up batteries also protect the eDAQ from unplanned power losses or low-voltage events. The ECPU-PLUS utilizes Ethernet communications, and hosts its own web server with a configurable IP. This combination allows the eDAQ to effortlessly communicate wirelessly through WWAN modems, 802.11 devices, or point-to-point wireless bridges. An HSS communications port works with the SoMat eDisplay to provide an operator real-time channels and test information in a rugged LCD display.
To manage test data, the ECPU-PLUS has the capacity to perform a broad range of on-board data processing. This includes custom computed channels, triggers, gates, boolean expressions, and the SoMat DataModes™. Any data acquisition system can collect a Time History, but utilizing the SoMat DataModes™ allows users to save data in multiple, easy to manage and analyze formats including Burst History, Time-at-Level, Event Slice, Peak/Valley and Rainflow Histograms.
There are three different memory options for an eDAQ system; Internal (up to 32GB), DRAM (upgradeable to 256MB), and External PCMCIA (up to 4GB).
Additionally, within the ECPU-PLUS Processor are 10 Digital I/O’s and 8 Pulse Counter channels. Optionally, the SoMat ECOM layer can be installed (ECPU-PLUS-COM); allowing for 3 dedicated CAN network interfaces, 1 Vehicle Bus Module Interface, and a GPS Communications port.
Product Specifications
Physical
Size: 9.2"W x 10.875"L x 2.625"H (23cmW x 27.6cmL x 6.6cmH)
Weight: 8.32lbs (3.78kg)
Temperature: -20° to 65° C
Connectors:
(1) Power - 15 Pin D-Sub
(1) Communications - 26 Pin High Density D-Sub
(1) HSS - SoMat M8 Female Bulkhead Connector
(1) Digital I/O - 44 Pin High Density D-Sub
System
Input Power: 10-55 VDC
Fuses: 10A, Automotive Mini-blade
Internal Back-up Battery
Sample Rates: Master Clock Rates
100 kHz = 0.1Hz to 100 kHz
98.3 kHz = 0.1 Hz to 98,304Hz
Communications
Ethernet: 100 BaseT
Serial: RS232 up to 115,200 baud
Memory
Internal Flash:
Standard: 1GB
Upgrades: 4GB, 8GB, 16GB, 32GB
External Memory: 4GB
Internal DRAM:
Standard: 64MB
Upgrade: 256MB
Inputs
Digital I/O:
Minimum: -0.3V
Maximum: 5.5V
Pulse Counters
Number of Inputs: 8
Pulse Counter Modes: Pulse Time Period, Pulse Frequency, Duty Cycle and Pulse Rate
Includes
(1) SoMat SAC-EPWR15 eDAQ Systems Power Cable
(1) SoMat SAC-ESR9/XO Communications Cable
(1) SoMat SAC-EDIO Digital I/O Cable
Product Options
SoMat eDAQ Vehicle Network Communications Layer
The SoMat eDAQ Vehicle Network Communications Layer (ECPU-PLUS-COM) offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface, and a GPS communications port. It is an extremely versatile layer providing a direct correlation between vehicle bus channels with physical data (analog, thermocouple and frequency) as well as GPS. Up to 254 vehicle bus channels can be recorded per input, allowing total eDAQ system channel counts to be virtually limitless. Unlike other data acquisition products, vehicle bus channels do not consume any analog inputs. In fact, all 254 channels are input directly through a single connector.
The ECOM can be used as a passive eavesdropper on the controller network, or when needed, it can become an active participant making requests for specific information. A simple ‘logical masking' scheme is utilized to identify required frames in an easily managed textual database, which identifies where a unique message lay within the frame. By using these methods, not only is it a very short learning curve to master its use, but it is easily manipulated using tools such as Microsoft Excel, wherein PGN's (Parameter Group Numbers), PID's (Parameter Identifiers) or even direct address information can be added or modified. The layer comes with many predefined databases such as J1939 and OBDII, so it is as easy as ‘point and click' to get standard information.
The GPS communications port is designed to work with SoMat GPS devices.
Part Number Code
The following number scheme is used to identify the layer configuration.
ECPU-PLUS: eDAQ ECPU-PLUS Processor
ECPU-PLUS-COM: eDAQ ECPU-PLUS Processor with integral ECOM Layer
Cables and Accessories

SoMat eDisplay
The SoMat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.
Not CE compliant.
Product No.: 1-E-DISPLAY-2

External Memory (1GB)
The SoMat External Memory (1GB) is compatible with the SoMat eDAQ and eDAQ-lite data acquisition systems.
Product No.: 1-1024MBFLASH-2

External Memory (2GB)
The SoMat External Memory (2GB) is compatible with the SoMat eDAQ data acquisition system.
Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)
The SoMat Internal Memory (1GB) is compatible with the SoMat eDAQ and eDAQlite dta acquisition systems.
Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)
The SoMat Internal Memory (2GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)
The SoMat Internal Memory (4GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)
The SoMat Internal Memory (8GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)
The SoMat Internal Memory (16GB) is compatible with the SoMat eDAQ and eDAQlite data acquisition systems.
Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable
The SoMat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.
Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub
The SoMat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.
Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)
The SoMat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.
Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O
The SoMat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.
Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)
The SoMat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.
Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub
The SoMat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)
The SoMat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)
The SoMat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable
The SoMat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.
Product Literature
Please enter your email address.
| Somat ECPU-PLUS | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet - SoMat ECPU-PLUS | |||||||||
| Brochure | |||||||||
Software and Firmware Downloads
Click here to download the latest software and firmware files for SoMat eDAQ by HBM.
Application Reports Featuring SoMat eDAQ
Reliable Data Acquisition Ensures Rail Car Safety
To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.
A "lifestyle" airplane for take-off and landing on the ground, on water and snow
Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...
Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition
Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
Chinese tests highlight superiority of HBM’s eDAQ solutions
Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...
Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System
Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.
Get a Quote
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.