eDAQ Digital Input/Output Layer

SoMat eDAQ Digital Input/Output Layer

The SoMat eDAQ Digital Input/Output Layer (EDIO) is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus and GPS. The EDIO offers 24 channels that can be used as digital inputs/outputs with 12 additional channels for wide-range inputs.

Integrated in the digital channels are 18 configurable pulse counters. One layer can also support up to two independent vehicle bus interfaces via the use of Vehicle Bus Smart Modules.

The GPS communications port is designed to work with SoMat GPS devices.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23.4cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (11) SoMat M8 Female Bulkhead Connectors

Inputs

Digital Inputs/Outputs

Number of Inputs: 24
Voltage Ranges:
Steady State: -0.2 to +45 VDC
Short Term Transients: -0.4 to +100 VDC
Transducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input Switching Threshold Voltages are programmable

Wide Range Digital Inputs

Number of Inputs: 12
Voltage Ranges:
Steady State: -45 to +45 VDC
Short Term Transients: -100 to +100 VDC
Transducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input Switching Threshold Voltages are programmable

Pulse Counters

Number of Inputs: 18
Pulse Counter Modes: Pulse Width Period, Pulse On Period, Pulse Rate and Quadrature Decoder
Pulse Rate & Quadrature: Count Rising Edge Pulses for Inputs to 1MHz. Maximum Pulse Rate is over 4 billion.
Pulse Width Period and Pulse on Period: Measured using s 5MHz clock (200 nSec resolution)
Min Frequency Measurement Possible: .0012 Hz

Includes

(9) SoMat SAC-TRAN-MP-2 Transducer Cables (2 m)

Product Options

SoMat GPS Receiver for the EDIO (EDIO-5HZGPS)

The SoMat GPS Receiver (EGPS-5HZ) is a commercial WAAS-enabled GPS receiver with a 5Hz update rate. The receiver continuously tracks and uses up to 12 satellites to compute and update position. Available channels include Latitude, Longitude, Altitude, Speed m/s, Speed MPH, Speed Knots, Heading, Year, Month, Day, Hour, Minute, Second, Nanosecond and Number of Satellites.

Part Number Code
The following number scheme is used to identify the layer configuration.

EDIO - X

eDAQ Layer EDIO

Options

B = Base Layer
5HZGPS = 5Hz GPS Receiver

Cables and Accessories

CAN Vehicle Bus Module

CAN Vehicle Bus Module

The SoMat CAN Vehicle Bus Module (EVBM-CAN) conditions CAN vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

GPS Receiver (5 Hz)

GPS Receiver (5 Hz)

The SoMat GPS Receiver (EGPS-5HZ) is a commercial WAAS enabled GPS receiver with a 5 Hz update rate.

J1708 Vehicle Bus Module

J1708 Vehicle Bus Module

The SoMat J1708 Vehicle Bus Module (EVBM-J1708) conditions J1708 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

J1850 VPW Vehicle Bus Module

J1850 VPW Vehicle Bus Module

The SoMat J1850 VPW Vehicle Bus Module (EVBM-VPW) conditions J1850 VPW vehicle network paraemters to be synchronously measured by eDAQ and eDAQlite systems.

KWP2000 Vehicle Bus Module

The SoMat KWP2000 Vehicle Bus Module (EVBM-KWP2000) conditions ISO 9141 / KWP2000 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

EPCM Pulse Conditioning Module

Pulse Conditioning Module

The SoMat Pulse Conditioning Module (EPCM) is ideal for magnetic pickup type transducers.

M8 Hex Nut Wrenches

M8 Hex Nut Wrenches

The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Extension Cable 0.4 m

Extension Cable (0.4 m)

The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)

Extension Cable (2 m)

The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)

Extension Cable (5 m)

The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (10m)

Extension Cable (10 m)

The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)

Extension Cable (15 m)

The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

SoMat Transducer Cable (SAC-TRAN MP-2)

Transducer Cable (2 m)

The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

 

SoMat Transducer Cable (SAC-TRAN-MP-10)

Transducer Cable (10 m)

The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

E-AC/15 – 15-Volt Power Supply

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

Somat EDIO
Somat EDIO ENDEESFRITPTCNJPKRRU
Data Sheet - SoMat EDIO Please Log InPlease Log InPlease Log InPlease Log In
Brochure Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Application Reports on SoMat eDAQ

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a quote now!

Request a Quote for Somat EDIO

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.