eDAQ Isolated Thermocouple Layer

Somat eDAQ Isolated Thermocouple Layer

The Somat eDAQ Isolated Thermocouple Layer (EITB) measures temperatures on eight channels of isolated thermocouple signal conditioning. Thermocouples come in several styles of dissimilar metals, or calibrations; and the EITB is available in the four most common calibration types (J, K, T and E). Each channel has individual cold junction compensation with isolation to 500V.

All eight channels on any one layer must be of a single calibration type.

Product Specifications


Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connector: Female Miniature Spade Thermocouple


Accuracy: +/- 0.5° C
Isolation: Channels Independently Isolated to 500V
Resolution: 16-bit ADC
Cold Junction Compensation: One per channel
Sample Rates: Independently Set, 0.1Hz-5Hz
Filtering: Guard Filters are used before the ADC on each channel, followed by digital filtering.
Thermocouple Types:



K Type

-200° C to 1372° C

T Type

-200° C to 400° C

E Type

-200° C to 1000° C

J Type

-200° C to 1200° C


(8) J-SMP-x-M Male Miniature Spade Connectors (x denotes the calibration type J,K,T,E)

Product Options

Part Number Code

The following number scheme is used to identify the layer configuration.




J = Thermocouple Calibration Type J
K = Thermocouple Calibration Type K
T = Thermocouple Calibration Type T
E = Thermocouple Calibration Type E

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

Somat EITB
Data Sheet - SoMat EITB Please Log InPlease Log InPlease Log InPlease Log In
Brochure Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Application Reports on Somat eDAQ

Rugged data acquisition systems for field tests of off-road vehicles

There are different requirements for measurement technology regarding field tests of off-road vehicles. Read here what you should keep in mind.

Data Acquisition on a 7 Second Dragster

Ray Thompson of Thompson Engineering and Racing used the HBM Somat eDAQ-lite to measure the 7 second dragster.

Optimized ski cross performance - with SoMat and nCode GlyphWorks

French Skiing Federation (FFS) optimizes ski cross performance using the whole HBM measurement chain: SoMat for the data acquisition and nCode GlyphWorks for data analysis.

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a quote now!

Request a Quote for Somat EITB

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.