eDAQ Non-Isolated Thermocouple Layer

SoMat eDAQ Non-Isolated Thermocouple Layer

The SoMat eDAQ Non-Isolated Thermocouple Layer (ENTB) measures temperatures on 32 channels of non-isolated thermocouple signal conditioning. Thermocouples come in several styles of dissimilar metals, or calibrations; and the ELNTB is compatible with the four most common calibration types (J, K, T and E). Each channel is individually software-selectable between these calibrations.

Since 16 channels (x2) share a common cold junction, the ENTB has excellent channel-to-channel accuracy. This is particularly valuable when measuring things such as thermal gradients.

In addition to the ENTB layer, (2) SoMat Cold Junction Thermocouple Boxes (ECJTB) are required for the thermocouple termination.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (2) 37 Pin High Density D-Sub

Inputs

Accuracy:

Cold Junction Compensation: +/- 0.5° C
Thermocouple (Channel to Channel on the CJC): +/- 0.1° C (not including thermocouple inaccuracies)

Resolution: 16-bit ADC
Sample Rates: Independently Set, 0.1Hz-5Hz
Filtering: Guard Filters are used before the ADC on each channel, followed by digital filtering.
Thermocouple Types:

Type

Range

K Type

-200° C to 1372° C

T Type

-200° C to 400° C

E Type

-200° C to 1000° C

J Type

-200° C to 1200° C

Thermocouple Termination: Thermocouples are terminated in 16-channel Cold Junction Boxes.

Includes

(2) CBL-0007-00 Cables

Requires

(2) 16-channel SoMat Cold-Junction Thermocouple Boxes

Cables and Accessories

SoMat Cold Junction Thermocouple Box

Cold Junction Thermocouple Box

The SoMat Cold Junction Thermocouple Box (ECJTB) is an accessory for the eDAQ and eDAQlite NTB layers.

SoMat Cold Junction Thermocouple Box, Type E-16 (ECJTB-16-E)

Cold Junction Thermocouple Box, Type E-16

The SoMat Cold Junction Thermocouple Box, Type E-16 (ECJTB-16-E) is an accessory for the eDAQ and eDAQlite NTB layers.

SoMat Cold Junction Thermocouple Box, Type K - 16

Cold Junction Thermocouple Box, Type J -16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

SoMat Cold Junction Thermocouple Box, Type K - 16

Cold Junction Thermocouple Box, Type K - 16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type K - 32

Cold Junction Thermocouple Box, Type K - 32

The SoMat Cold Junction Thermocouple Box, Type K -32 (ECJTB-32-K) is an accessory for the eDAQ ENTB and eDAQlite ELNTB layers.

Cold Junction Thermocouple Box, Type T - 16

Cold Junction Thermocouple Box, Type T - 16

The SoMat Cold Junction Thermocouple Box, Type T - 16 (ECJTB-16-T) is an accessory for the eDAQ and eDAQlite NTB layers.

Extension Cable

Extension Cable, HD D-Sub M/M (2m)

The SoMat Extension Cable, HD D-Sub M/M (2m) (CBL-0007-00) is a high-quality, pre-molded cord set with Male/Male 37-Pin HD D-Sub connectors.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Somat ENTBENDEESFRITPTCNJPKR
Data Sheet - SoMat ENTBPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in

Application Reports on SoMat eDAQ

Reliable Data Acquisition Ensures Rail Car Safety

To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.

A "lifestyle" airplane for take-off and landing on the ground, on water and snow

Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...

Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition

Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.

SoMat eDAQ used in Australian rail operations tests

Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...

HBM’s eDAQ monitors hull for maximum military success

The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...

Chinese tests highlight superiority of HBM’s eDAQ solutions

Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...

Redefining Rugged: HBM’s SoMat eDAQ Data Acquisition System

Nothing can stop the eDAQ. Elevated shock and vibration levels, even violently spraying hydraulic fluid during testing are no match for this rugged, mobile data acquisition system.

Get a quote now!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+