- Transducers & Sensors
- Load Cells
- Strain Gages
- Data Acquisition Systems
- Industrial Amplifiers
- Weighing Indicators
- Software
M408 / M416 Connecting up to a factor of 4 more sensor chains: 408 and 416 multiplexers for optical strain gages
Whether with electromagnetic interference or in highly explosive environments: Optical strain gage measurement technology ensures reliable test results, even with high strain and adverse ambient conditions.
Product Description
Benefit from the advantages of "Measuring with Light" - now also when working with many measuring points – use HBM's M408 and M416 multiplexers. A single HBM multiplexer increases the number of optical sensor chains - and measuring points - that can be connected by up to a factor of 4. Instead of "cascading" several interrogators in series, multiplexers allow for extremely simple installation of your test setup - and at the same time provide a distinct cost advantage.
Up to 320 optical measuring points
The multiplexers upgrade four-channel interrogators to 8 (M408) or 16 (M416) optical sensor chains with 10 to 20 sensors each. Which means: A single installation comprising a 4-channel interrogator and a multiplexer enables up to 320 optical measuring points to be recorded: For reliable real time data acquisition. With optimal characteristics in terms of temperature and long-term stability.
The M408 and M416 multiplexers are an integral part of HBM's optical measurement chain, comprising optical strain gages, interrogator and technically mature data acquisition software.
Optical measurement chain: All components from one source
Using all components of the optical measurement chain from one source you benefit from double safety: On the one hand, you get reliable test results thanks to mature, fiber-Bragg-grating-based technology - and, on the other hand, you use perfectly matched components for your measurement chain.
Multiplexers and interrogators from HBM are specifically designed for optimal and easy integration and, in combination, ensure that you can start measuring immediately.
Product Literature
Please enter your email address.
| M408 / M416 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual | |||||||||
| CE-Certificate 257 | |||||||||
| EN |
Request a Quote for MI408/MI416
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Read HBM's Online Brochure on Optical Sensing
Related Products
Related Software
catman®AP EasyOptics Data Acquisition Software
Key Features
- Upgrade of 4-channel interrogators to 8- or 16-channel mode
- Real time data acquisition
- Reliable, high-speed optical circuit
- Optimal integration with matching interrogator
- No external excitation voltage required.






