7600 Isolated Digitizer

Powerful and easy to integrate - 7600, the fourth generation of isolated digitizers permits voltage measurement on an extremely high potential. It is optimally suited for applications such as lightning monitoring or monitoring of power lines.

The 7600 isolated digitizer is a remote controlled, fiber optic front-end for GEN series transient recorders (GEN5i/GEN7t/16t). It comprises a transmitter and a receiver unit connected and isolated via fiber-optic cable. A special GEN receiver card is used as receiver unit.

The 7600 isolated digitizer comes without a battery or power supply and has been designed for integration into existing isolation concepts that ensure continuous DC power supply of the receiver unit.

An A/D converter digitizes the analog signals at a sampling rate of up to max. 100 MegaSamples/s and 14 bit resolution.

Fiber-optic isolation prevents ground loops, noise and signal drift and ensures secure separation of test object and test stand. The rugged enclosure from stainless steel permits reliable use in environments subject to electromagnetic interference. Here you learn more about the benefits of galvanic isolation.

Potential fields of application

  • Lightning monitoring
  • Monitoring of power lines.


  • Secure, precise and reliable
  • Wide vibration and temperature range (-10 to +70 °C)
  • Suited for use in difficult-to-access, electric environments.

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

7600 Isolated Digitizer

Data Sheet for Power Products

7600 Isolated Digitizer Please Log In

Operating Manuals

Operating Manual 7600 Isolated Digitizer Please Log In


CE-Certificate 273 - Listing of the Types Please Log InPlease Log In
Declaration of Conformity Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Get a quote for 7600 Isolated Digitizer!

Request a Quote for 7600 Isolated Digitizer

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.