Precision Amplifiers and Calibration Instruments
When highest precision of test results counts, measuring amplifiers and electronics from HBM are the first choice throughout the world.
Not only are users in the fields of industry, research and universities convinced by the qualities of HBM’s high-precision data acquisition instruments, but many National Metrological Organizations too have employed, for example, the DMP40 precision measuring amplifier as a reliable reference instrument.
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| DMP40 | ![]() |
Especially suitable for high precision comparative measurements of mechanical quantities such as force, mass, torque and pressure.
|
|||||
| K148 | ![]() |
The PC-controlled K148 calibration unit from HBM provides maximum safety and reliability for your calibration tasks.
|
|||||
| K800 | ![]() |
Can calibrate eight channels simultaneously. The device is particularly useful for multi-channel measuring amplifiers, such as HBM’s MGCplus.
|
|||||
| K3607 | ![]() |
The calibration unit is equipped with a high-precision resistance network, to simulate 350-Ω strain gage full-bridge transducers.
|
|||||
| BN100A | ![]() |
Highly precise calibrator to calibrate measuring equipment and measurement chains which function with a carrier frequency of 225Hz.
|