Precision Amplifiers and Calibration Instruments

When highest precision of test results counts, measuring amplifiers and electronics from HBM are the first choice throughout the world.

Not only are users in the fields of industry, research and universities convinced by the qualities of HBM’s high-precision data acquisition instruments, but many National Metrological Organizations too have employed, for example, the DMP40 precision measuring amplifier as a reliable reference instrument.

  Product   Description
DMP41 Digital precision measuring instrument - maximum precision and long-term stability
Digital precision measuring instrument - maximum precision and long-term stability
BN100A Highly precise calibrator to calibrate measuring equipment and measurement chains which function with a carrier frequency of 225Hz.
Highly precise calibrator to calibrate measuring equipment and measurement chains which function with a carrier frequency of 225Hz.
K3607 The calibration unit is equipped with a high-precision resistance network, to simulate 350-Ω strain gage full-bridge transducers.
The calibration unit is equipped with a high-precision resistance network, to simulate 350-Ω strain gage full-bridge transducers.
K148 The PC-controlled K148 calibration unit from HBM provides maximum safety and reliability for your calibration tasks.
The PC-controlled K148 calibration unit from HBM provides maximum safety and reliability for your calibration tasks.
K800 Can calibrate eight channels simultaneously. The device is particularly useful for multi-channel measuring amplifiers, such as HBM’s MGCplus.
Can calibrate eight channels simultaneously. The device is particularly useful for multi-channel measuring amplifiers, such as HBM’s MGCplus.