- Transducers & Sensors
- Load Cells
- Strain Gages
- Data Acquisition Systems
- Industrial Amplifiers
- Weighing Indicators
- Software
DMP40 - Digital high-precision measuring amplifier
The DMP40 is especially suitable for high precision comparative measurements of mechanical quantities such as force, mass, torque and pressure. One example of this is the measurements performed by the National Metrological Organisations like the PTB (German Metrology Institute). In this field of application the preceding model (DMP39) has already been employed as a reference instrument throughout the world.
Product Description
The technical advantages, such as accuracy, high resolution, long-term stability and up to 2 x 8 measuring points are important for the development, production and quality assurance of transducers operating on the strain-gage principle.
The favourable price/performance ratio extends the possible applications on the manufacture of transducers. The high accuracy of the DMP40 enables the quality of these products to be improved still further. HBM has 50 years experience of its own transducer production and this has of course been used in the development of the DMP40.
In the scientific field and in the production of high precision elements, very small changes at high static loads are frequently measured. Here an example is the production of silicon monocrystals. With up to 16th order filters present in the DMP40, these measurement problems can be solved in a very practicable manner.
The four limit switches and the eight remote control contacts enable the amplifier to operate autonomously without manual intervention.
Product Literature
Please enter your email address.
| DMP40 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual | |||||||||
| CE-Certificate 083 | |||||||||
| EN |
Case Studies on DMP40
Lockheed Martin establishes a modern force transducer calibration center
To be sure that their force transducers, despite being economical are still accurate, most aerospace centers take extensive measurements in their own factories. Reliable force transducers are at the heart of structural testing...
Airbus Industrie - measuring the centre of gravity in the production of Airbus models A320, A330 and A340
Airbus Industrie represents four European aircraft manufacturers that are at the forefront of global competition. With the Airbus A320, A330 and A340-600 models Airbus Industrie offers a winning range of aircraft for the fiercely...
Get a Quote for DMP40
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Accuracy class: 0.0005
- DMP40: 1−chanel-system, max. 8 transducers
- DMP40S2: 2−chanel-system, max. 16 transducers, simultaneous measurement with 2 tranducers each, master / specimen
- Resolution of signals to the physical limits > 1,000,000 digits
- 225 Hz carrier frequency method, EMC protection, CE mark
- high−performance, digital filters
- Individual linearization
- 100 % computer controllable (RS-232, RS-422/485, IEEE-488)



