
SCOUT55 - 4.8kHz carrier-frequency amplifier
The SCOUT55 measuring amplifier is suitable for recording and processing measured values from passive transducers. Transducers that can be connected are:
- Strain gage full and half bridges
- Inductive full and half bridges
- Piezoresistive and potentiometric transducers
- LVDT
Key Features
Key Features
- 4.8 kHz carrier frequency amplifier for strain-gage half and full bridges, inductive half and full bridges, LVDTs, piezoresistive transducers, potentiometers
- Easy, menu-driven setting of all parameters via front panel
- Four limit switches
- Scalable analogue output (+/-10V, +/-20mA, 4...20mA)
- Two peak value stores (min./max., instantaneous value, envelope curve)
- Serial interface for setting all parameters and output of measurement
- Accomodated in compact housing with support arm / carrying handle
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| SCOUT55 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
| Operating Manual (Operation with computer or terminal) | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 048 | |||||||||
Software and Firmware Downloads
Click here to download the latest firmware and software files for SCOUT55.
Get a Quote for SCOUT55!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Online Brochure
Order Numbers
1-SCOUT55



