DQ401 - Dynamic current/voltage amplifier
The DQ401 module enables current and voltage measurements to be taken. The dynamic amplifier features four individually configurable current or voltage inputs. All inputs are electrically isolated - individually and from each other.
DQ401
- 4 inputs that can be individually configured
- Sampling rate up to 40000 measurements/s
- 24-bit analog-to-digital converter per channel for synchronized measurements
- Active low-pass filter
- DC supply voltage; 1 device via USB (5 V), otherwise 6 - 28 V
- TEDS support
- Compact design.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| DQ401 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Safety Instructions | |||||||||
| Connection Sequence | |||||||||
| Operating Manual | |||||||||
| Quick Start Guide | |||||||||
| Brochure | |||||||||
espressoDAQ Case Studies
espressoDAQ Case Studies
Kratos Safety leaves nothing to chance
Kratos Safety is a leading manufacturer of fall arrest equipment. Both in its products and in its tests the company focuses on safety - and relies on data acquired using the complete measuring chain from HBM.
Safer servicing of tram brakes with espressoDAQ from HBM
Brakes of trams must function safely and reliably. HBM's espressoDAQ system ensures safe servicing of tram braking systems, even in mobile service applications.
Get a Quote
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-DQ401
1-DQ401-START-PAK



