DQ809 - Thermocouple amplifier
The DQ809 thermocouple input module enables thermal measurements to be taken in a reliable way. Eight thermocouples of any type can be connected to the amplifier using a thermal adapter. The thermal adapter provides a mini thermocouple plug and an external cold junction for diverse thermocouples types. Sampling rates of up to 10,000 measurements per second can be implemented.
DQ809
- 8 inputs that can be individually configured
- Type J, K, T, S, E, B, N, R, C thermocouples
- Sampling rate up to 10000 measurements/s
- 24-bit analog-to-digital converter per channel for synchronized measurements
- Active low-pass filter
- DC supply voltage; 1 device via USB (5 V), otherwise 6 - 28 V
- Compact design.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| DQ809 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual | |||||||||
| Quick Start Guide | |||||||||
| Safety Instructions | |||||||||
| Connection Sequence | |||||||||
| EN |
Get a Quote
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.




