Accessories

Strain Gage Catalog (pdf)
Strain Gage Catalog (pdf)

The quality of a measuring point is not only dependent on the strain gage itself but also on the type of application and its implementation.

A perfectly functioning measuring point requires a thorough preparation of the application surface, careful bonding, correct connection, and a protective coating.

With its strain gage accessories, the HBM product range offers everything necessary for a good strain gage application.

  Product   Description
Adhesives & Bonding Material Choose from our range of Adhesives to meet even the most stringent demands when it comes to bonding strain gauges to the test object.
Choose from our range of Adhesives to meet even the most stringent demands when it comes to bonding strain gauges to the test object.
Protective Coatings Strain gauges should be protected against external effects - find here a wide range of suitable means for gauge protection
Strain gauges should be protected against external effects - find here a wide range of suitable means for gauge protection
Cleaning Material Environmentally-friendly cleaning agents and gluing materials for strain gauges.
Environmentally-friendly cleaning agents and gluing materials for strain gauges.
Starter Kits Find starter kits that contain all the equipment needed for installing strain gauges for the first time.
Find starter kits that contain all the equipment needed for installing strain gauges for the first time.
Solder Material Solder material is needed for strain gauges with leads or wires.
Solder material is needed for strain gauges with leads or wires.
Wires & stranded wires Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire
Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire