DAK2

DAK2 - Strain gage installation case

The strain gage installation case DAK 2 contains all tools and aids required for strain gage installations. It is portable and lockable. Dimensions: 470 x 170 x 360 mm Weight: approx. 6 kg (incl. standard scope of delivery).

In the bottom part of the strain gage installation case there is empty space for various adhesives and other uses, below the removable insert.

Contents of DAK2

  • 1 Ersa soldering iron (16 W)
  • 1 flat brush 1 folding magnifying glass (6 times)
  • 1 graduated ruler, 150 mm
  • 1 glass fibre erasing brush, plus 1 spare brush
  • 1 pair of scissors, toothed
  • 1 pair of pointed scissors
  • 1 wide pair of tweezers
  • 1 pointed pair of tweezers
  • 1 flexible ruler, 300 mm
  • 1 dental probe with bent tip
  • 1 cement spatula
  • 1 cutting pliers with wire strippers
  • 1 Petri dish 60/15
  • 1 scalpel holder, plus 6 blades
  • 10 m flat strip cable 6 x 0.14 mm2, multi-coloured 25 g solder diameter Ø 1 mm
  • 1 flux pen
  • 1 roll of Scotch tape
  • 1 rubber
  • 1 HBM pen
  • 1 each sheets of sand paper grade 180/220/360
  • 100 cm3 cleaning agent RMS 1
  • 200 cleaning pads 50 x 50 mm

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+