Lead-free resin cored solder - For strain gage applications
- Diameter: 0.5mm
- Sn95,5Ag3,8Cu0,7 ("no clean")
- The flux is non-corrosive
- Melting range: 217°C to 219°C
- Delivery form: 500g on reel
Request a quotation
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.