Lead-free resin cored solder

Lead-free resin cored solder - For strain gage applications

  • Diameter: 0.5mm
  • Sn95,5Ag3,8Cu0,7 ("no clean")
  • The flux is non-corrosive
  • Melting range: 217°C to 219°C
  • Delivery form: 500g on reel

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+