Resin cored solder

Resin cored solder

Resin cored solder as used in strain gage applications. Soldering wire Ø 0.5 mm (0.03 inch) consisting of solder S-SN60Pb38Cu2 with resin core, type F-SW32. The flux is non-corrosive. Melting range: 183°C to 190°C (361°F to 374°F)

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.