- Transducers & Sensors
- Load Cells
- Strain Gages
- Data Acquisition Systems
- Industrial Amplifiers
- Weighing Indicators
- Software
Accessories
The quality of a measuring point is not only dependent on the strain gage itself but also on the type of application and its implementation.
A perfectly functioning measuring point requires a thorough preparation of the application surface, careful bonding, correct connection, and a protective coating.
With its strain gage accessories, the HBM product range offers everything necessary for a good strain gage application.
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| Cleaning Pads | ![]() |
Cellulose for cleaning of strain gages and strain gage application surfaces.
|
|||||
| DAK1 | ![]() |
Strain gage starter kit
|
|||||
| DAK2 | ![]() |
Strain gage installation case
|
|||||
| FS01 | ![]() |
Flux pen
|
|||||
| Lead-free resin cored solder | ![]() |
For strain gage applications
|
|||||
| Polyimide Tape | ![]() |
Polyimide Tape
|
|||||
| Resin cored solder | ![]() |
||||||
| RMS1 | ![]() |
Cleaning solvent
|
|||||
| RMS1-SPRAY | ![]() |
Spray cleans quickly for rapid strain gage installation
|
|||||
| RSP120 | ![]() |
Cleaning agent dispenser
|
|||||
| Solder Terminals | ![]() |
LS2, LS212, LS224, LS7/5/4
|
|||||
| Teflon Foil | ![]() |
Teflon foil
|
|||||
| Wires & stranded wires | ![]() |
Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire
|