![]() |
|
|
Resin cored solder - Resin cored solder
|
|
|
Resin cored solder as used in strain gage applications. Soldering wire Ø 0.5 mm (0.03 inch) consisting of solder S-SN60Pb38Cu2 with resin core, type F-SW32. The flux is non-corrosive. Melting range: 183°C to 190°C (361°F to 374°F). |
Request a quote! Get a quote for Resin cored solder without obligation.
Buy now! Resin cored solder is available in HBM's Online Shop.