Solder terminals

Solder terminals - LS2, LS212, LS224, LS7/5/4

Solder terminals simplify the soldering of strain gauges that must be soldered to a connection cable of wire. The solder terminals are placed between the connection cable and strain gauge in the same way that a strain gauge is installed on a measuring object.

Bronze soldering ears on teflon carrier - LS2

LS2

Bronze soldering ears on teflon carrier suitable for dynamic loads. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

Copper nickel-plated on polyimide - LS212, LS224, LS7/5/4

LS212

Copper nickel-plated on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

LS224

Copper nickel-plated on polyimide. Attachment to measured objects by bonding. Usable up to 180 °C, for short periods up to 260 °C.

LS7/5/4

Copper, nickel-plated, on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

Product literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Solder TerminalsENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log in

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+