Teflon foil

Teflon foil

33 m (108 ft) Teflon foil on reel, suitable for cold curing and hot curing strain gage bonding. The Teflon foil prevents other material except the strain gage from bonding to the component.

Thickness: 0.05 mm (0.002 inch), width: 60 mm (2.36 inch)

Order no.: 1-Teflon

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.