Adhesives & Bonding Material for Strain Gauges

Adhesives from HBM meet the most stringent demands when it comes to bonding strain gauges to the test object:

  • Transfer of deformation of the test object to the strain gauge in as lossless a way as possible
  • Stable behavior across as wide a temperature and strain range as possible
  • The strain gauges and the test object are not affected.

Choose from our range of products the adhesive that best fits your application. We provide you with the right adhesive that matches your operating temperature, measuring body material and requirements in terms of long-term stability and reproducibility.

NO_FILTER
 
  Product   Description
EP150 Epoxy resin adhesive for strain gages. Can be used with all types of strain gages
Epoxy resin adhesive for strain gages. Can be used with all types of strain gages
EP310S Two-component epoxy resin adhesive, allowing extremely thin adhesive layers. Sprayable
Two-component epoxy resin adhesive, allowing extremely thin adhesive layers. Sprayable
X120 Visco-elastic two-component adhesive for installing optical fibers
Visco-elastic two-component adhesive for installing optical fibers
X280 Cold-curing two-component epox resin adhesive. Can be processed at minimum cost and effort
Cold-curing two-component epox resin adhesive. Can be processed at minimum cost and effort
X60 Fast curing adhesive. Very easy dosage and application
Fast curing adhesive. Very easy dosage and application
Z70 Single component cold curing adhesive made of cyanacrylate
Single component cold curing adhesive made of cyanacrylate
BCY01 Activator for the Z70 cyanacrylate adhesive
Activator for the Z70 cyanacrylate adhesive