Adhesives & Bonding Material for Strain Gauges
Adhesives from HBM meet the most stringent demands when it comes to bonding strain gauges to the test object:
- Transfer of deformation of the test object to the strain gauge in as lossless a way as possible
- Stable behavior across as wide a temperature and strain range as possible
- The strain gauges and the test object are not affected.
Choose from our range of products the adhesive that best fits your application. We provide you with the right adhesive that matches your operating temperature, measuring body material and requirements in terms of long-term stability and reproducibility.
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| EP150 | ![]() |
Epoxy resin adhesive for strain gages. Can be used with all types of strain gages
|
|||||
| EP310S | ![]() |
Two-component epoxy resin adhesive, allowing extremely thin adhesive layers. Sprayable
|
|||||
| X120 | ![]() |
Visco-elastic two-component adhesive for installing optical fibers
|
|||||
| X280 | ![]() |
Cold-curing two-component epox resin adhesive. Can be processed at minimum cost and effort
|
|||||
| X60 | ![]() |
Fast curing adhesive. Very easy dosage and application
|
|||||
| Z70 | ![]() |
Single component cold curing adhesive made of cyanacrylate
|
|||||
| BCY01 | ![]() |
Activator for the Z70 cyanacrylate adhesive
|