X280

X280 - Two component epoxy resin adhesive

X280 is a two-component epoxy resin adhesive. As a cold curing adhesive it is easy to use and can be processed at minimum cost and effort. It hardens under normal ambient conditions. X280 is suitable for smooth and absorbent surfaces.

Delivery: 6 x double pouches à 10 g = 60 g (suitable for more than 100 strain gages)

The following accessories are included in delivery:

  • Mixing bucket
  • Fluoropolymer strip
  • Pressure pad
  • Spatola and object slide
  • Heat-resisting tape
  • Manual and Safety Data Sheet

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

X280
X280 ENDEESFRITPTCNJPKRRU
Instructions for use Please Log InPlease Log InPlease Log InPlease Log In
Please Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Get a Quote for X280

Request a Quote for X280

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Key Features

  • cold curing but service temperature up to + 200 °C
  • for smooth and absorbent surfaces

Order Number

1-X280