
X60 - Two component adhesive
X60 is a 2-component fast curing adhesive, consisting of a liquid component (B) and a powder (component A). The dosage is very easy; a dosage-spoon for the poweder is included. The liquid can be measured out by counting drops. Typical application fields are: low temperature, porous materials as well as for securing the cables.
Delivery: Reclosable packages in different sizes. Single components are available.
1-X60* 100g component A, 2 x 40ml component B
1-X60-NP* 400g component A, 2 x 200ml component B
1-X60/A 100g component A
1-X60/B 2 x 40ml component B
1-X60-NP/A 400g component A
1-X60-NP/B 2x200ml component B
1-X60 and 1-X60NP include following accessories for the installation of strain gages:
- Mixing bucket
- Skewer
- Cellophane foils
- Dosage spoon
- Manual and Safety Data Sheet
Safety Data Sheets for X60
Safety Data Sheets for X60-A Adhesive
Safety Data Sheets for X60-A Adhesive
To download the safety data sheet for your country, please click on one of the links below:
Safety Data Sheets for X60-B Adhesive
Safety Data Sheets for X60-B Adhesive
To download the safety data sheet for your country, please click on one of the links below:
Product Literature
Please enter your email address.
| X60 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Instructions for use | |||||||||
Get a Quote for X60
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- pasty
- even on absorbent or uneven surfaces
Order Numbers
1-X60
1-X60/A
1-X60/B
1-X60-NP
1-X60/A-NP
1-X60/B-NP


