Optical rosette

K-OR - Optical strain gauge rosette: Small and rugged

Do you want to perform component tests at high strain levels and a large number of load cycles? Do you need precise test results in potentially explosive atmospheres? The HBM FiberSensing K-OR is a fiber Bragg technology-based strain gauge rosette - one of the smallest in the world, however, tolerating extreme loads.

Precise results - even in adverse environments

Since optical strain gauges do not require any electrical signals, they open up new opportunities for use in experimental stress analysis. Unlike linear optical strain gauges, K-OR - comprising three strain gauges - measures strain in three directions. This enables the absolute value and direction of mechanical stresses to be determined in the same way as with electrical strain gauges. Specially tested for applications with a strain of +/- 5000 µm/m and 10 million load cycles, K-OR in addition withstands extremely adverse ambient conditions.

The optical rosette is highly suitable for measurements

  • In potentially explosive atmospheres
  • In areas where there is high voltage or
  • Powerful electromagnetic interference as well as for
  • Materials testing, for example, on the rotor blades of wind power plants.

Easy installation and fast wiring

The installation effort of optical strain gauges such as K-OR is similar to that of electrical strain gauges. Wiring, however, is less complex, because optical strain gauges enable multiple sensors to be connected in one optical fiber.

Measuring chain for optical sensors from a single source

HBM provides the complete measuring chain for optical sensors from a single source. Ranging from the strain gauge through interrogators and multiplexers to software. Determine stresses on components and in environments where conventional technologies are coming up against their limits - using HBM's optical measuring chain. Go to the measuring chain for optical sensors

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

K-OR
K-OR ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log In
Instructions for use Please Log InPlease Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Get a Quote for K-OR!

Request a Quote for K-OR

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.