Optical temperature compensation sensor

K-OTC - Optical temperature compensation sensor

K-OTC from HBM FiberSensing is a fiber Bragg technology-based sensor that enables thermal temperature dilatation to be compensated for.

Temperature compensation for more accurate measurement results

Optical sensors, for example K-OR or K-OL from HBM are highly temperature dependent. In the event of temperature variations during strain measurement, the resulting mechanical and thermal strain is measured. However, if mechanical strain only is to be measured, the thermal strain needs to be compensated for. With K-OTC, catman®AP measurement software enables mathematical compensation to be achieved. The software is easy to use and mathematical compensation, too, becomes a simple task.

Due to its innovative properties, the K-OTC optical sensor is particularly suitable for applications in experimental stress analysis, for example in materials testing or high-voltage applications.

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

K-OTC
K-OTC ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log In
Instructions for use Please Log InPlease Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Get a Quote for K-OTC!

Request a Quote for K-OTC

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.