
NG150 - Nitrile rubber
NG150 is a single component solvent, containing nitrile rubber that cures at room temperature.
NG150 cannot be used in combination with PU120.
Key Features
Curing | Air drying at room temperature |
Temperature range of resistance in air | -269 ... +150°C |
Application method | Application with brush enclosed |
Storage capability at room temperatures | max. 1 year |
Components | single component nitrile rubber cont. solvents |
Package contents | 3 bottles c/w approx. 25 cm³ each |
One package suffices for approx. | 35 strain gages |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| NG150 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Instructions for use | |||||||||
Request a Quotation
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


