
SG250 - Transparent silicon rubber
SG250 is a transparent, single component silicon rubber without any solvents. As a catalyst for curing it needs only air humidity. SG250 does not produce any corrosive products while curing. This point is very important for strain gage applications.
SG250 is permeable for oxygen.
Key Features
Curing | Air drying at room temperature |
Temperature range of resistance in air | -70 ... +250 °C |
Application method | Tube application |
Storage capability at room temperatures | 6 month |
Components | transparent single component silicon rubber without any solvents |
Package contents | tube with approx. 85 g |
One package suffices for approx. | 20 strain gages |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| SG250 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Instructions for use | |||||||||
Request a quotation
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


