
SL450 - Transparent silicone resin
SL450 is hot curing and is suitable for high temperature use (up to 450°C).
Key Features
Curing | In temperature steps from 95 °C to 315 °C |
Temperature range of resistance in air | -50 ... +450°C |
Application method | Brush application |
Storage capability at room temperatures | 6 month |
Components | Transparent silicon resin cont. solvents |
Package contents | 3 bottles c/w approx. 25 g each |
One package suffices for approx. | 90 strain gages |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| SL450 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Instructions for use | |||||||||
Request a quotation
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


