Strain Gauges for Stress Analysis and Durability Testing

We offer you strain gauges for a wide range of different applications in the fields of experimental stress analysis, strain measurement and component testing. 

Looking for a custom solution? In addition to a wide standard range, we also produce custom strain gauges in large quantities.

HBM - Always a good alternative

Enter strain gauge part numbers from other manufacturers...

and find immediately the HBM equivalent

Product Filter - Please select your product
Measurement Grids Protection Connections Temperature Range
  Product   Description
Y Series (Universal) Universal strain gauges for stress and fatigue tests on structures and materials
Universal strain gauges for stress and fatigue tests on structures and materials
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
C Series (extreme temperature) The Specialist for extreme Temperatures
The Specialist for extreme Temperatures
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Covered (standard) Leads -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
V Series (encapsulated) Encapsulated strain gages with 3m stranded connection wire
Encapsulated strain gages with 3m stranded connection wire
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Mechanical protection Stranded connection wire -30°C … +105°C
Special Strain Gauges Strain gauges for special applications (e.g. encapsulated IP67, weldable, high strain, crack propagation, etc.) within the experimental stress analysis
Strain gauges for special applications (e.g. encapsulated IP67, weldable, high strain, crack propagation, etc.) within the experimental stress analysis
Pre-wired Pre-wired strain gauges
Pre-wired strain gauges
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Cable|Cable (RJ11 plug) -30°C … +105°C|-30°C … +150°C