![]() |
|
|
TT-3/100 - The temperature sensor that is installed as easily as a strain gage
|
|
|
TT-3/100 is a temperature sensor that can be used as easily and flexibly as a classical strain gage. TT-3/100 is the ideal choice, if your measurement task involves measuring strain in particular - and, additionally - temperature values. The TT-3/100 temperature sensor has the appearance of a strain gage and is installed in the same way. Installation is also possible on curved surfaces. Another plus for TT-3/100 is its short response time to temperature variations. Processing of TT-3/100 temperature data requires a measurement instrument, for example, a measuring amplifier that enables resistors to be recorded as well.
|
Request a quote! Get a quote for TT-3/100 without obligation.
Buy now! TT-3/100 is available in HBM's Online Shop.