Key Feature(s)
- The universal strain gage featuring an optimum price/performence ratio
- Excellent measuring characteristics
- Flexible, therefore easy to handle
- Different connection configurations
- Wide range of geometries available as standard
- Wide range of geometries with different nominal resistance values (120, 350, 700, 1000 Ohm)
- Material: Polyimide
- Measuring grids: 1, 2, 3, 4, chain
- Notes: Nickel plated Cu leads,
integrated solder tabs,
teflon-insulated connection wires
1 measuring grid
LY1x
Linear strain gage with 1 measuring grid LY4x
Linear strain gage with 1 measuring grid LY5x
Linear strain gage with 1 measuring grid LY6x
2 measuring grids
DY1x
Double strain gage with 2 measuring grids DY4x
0°/90° T rosette with 2 measuring grids XY1x
0°/90° T rosette with 2 measuring grids XY3x
0°/90° stacked T rosette with 2 measuring grids XY9x
0°/90° T rosette with 2 meausring grids XY10x
Shear/torsion half bridge with 2 measuring grids XY2x
Shear/torsion half bridge with 2 measuring grids XY4x
3 measuring grids
RY1x
0°/45°/90° rosette with 3 measuring grids RY3x
0°/60°/120° rosette with 3 measuring grids RY4x
0°/60°/120° rosette with 3 measuring grids RY7x
0°/45°/90° rectangular rosette with 3 measuring grids RY8x
0°/45°/90° rosette, stacked measuring grids RY9x
0°/45°/90° rectangular rosette with 3 measuring grids RY10x
4 measuring grids
VY1x
0°/90° T full bridge with 4 measuring grids VY4x
Shear/torsion full bridge with 4 measuring grids MY2x
Diaphragm rosette (full bridge)
Strain gage chains
KY1x
Strain gage chain, comprising 10 measuring grids in parallel to the chain axis and 1 compensating strain gage.
KY2x
Strain gage chain, comprising 10 measuring grids vertical to the chain axis and 1 compensating strain gage.
KY4x
Strain gage chain, comprising 10 measuring grids (5 in parallel, 5 vertical to the chain axis, alternatingly) and 1 compensating strain gage.
KY3x
Strain gage rosette chain, comprising 5 rosettes each with 3 0°/60°/120° measuring grids and 1 compensating strain gage.
KY5x
Strain gage chain, comprising 10 measuring grids with common connection in parallel to the measuring chain axis and 1 compensating strain gage.
KY6x
Strain gage chain, comprising 10 measuring grids with common connection vertical to the measuring chain axis and 1 compensating strain gage.
KY7x
Strain gage chain, comprising 10 measuring grids with common connection (5 in parallel, 5 vertical to the measuring chain axis, alternatingly) and 1 compensating strain gage.
New strain gages
NEW: Double strain gauges DY4
Did you ever want to measure the bending stress of a component or structure, where the measuring point is very small? HBM’s new DY4 double strain gauges offer a perfect solution. Specially developed for this application, the new strain gauges feature a 350 ohm resistance circuit and a measuring grid length of only 1.5 mm. With the carrier measuring only 5.5 mm in length and no more than 6 mm in width, DY4 enables stresses to be measured on the smallest of parts.
Order directly here:
KY8x
Strain gage chain
KY9x
Strain gage chain
XY7x
T rosette
LY7x
Linear strain gage