Strain Gauges for Stress Analysis and Durability Testing

We offer you strain gauges for a wide range of different applications in the fields of experimental stress analysis, strain measurement and component testing. 

Looking for a custom solution? In addition to a wide standard range, we also produce custom strain gauges in large quantities.

HBM's strain gauge catalog

Product Filter - Please select your product
Measurement Grids Protection Connections Temperature Range
  Product   Description
Y Series (Universal) Universal strain gauges for stress and fatigue tests on structures and materials
Universal strain gauges for stress and fatigue tests on structures and materials
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
M Series (extended strain level) Special strain gauge for high fatigue life at an extended strain level. High temperature gage up to 300°C.
Special strain gauge for high fatigue life at an extended strain level. High temperature gage up to 300°C.
C Series (extreme temperature) Strain gauges for measuring in a wide temperature range (-269°C to +250°C)
Strain gauges for measuring in a wide temperature range (-269°C to +250°C)
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Covered (standard) Leads -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
V Series (encapsulated) Encapsulated strain gages with 3m stranded connection wire. High mechanical protection for measurements under harsh environment.
Encapsulated strain gages with 3m stranded connection wire. High mechanical protection for measurements under harsh environment.
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Mechanical protection Stranded connection wire -30°C … +105°C
Special Strain Gauges Strain gauges for special applications (e.g. residual stress analysis, encapsulated IP67, weldable, high strain, crack propagation, temperature compensation, etc.)
Strain gauges for special applications (e.g. residual stress analysis, encapsulated IP67, weldable, high strain, crack propagation, temperature compensation, etc.)
Pre-wired Pre-wired strain gauges. Wire lenght and connection type are configurable.
Pre-wired strain gauges. Wire lenght and connection type are configurable.
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Cable|Cable (RJ11 plug) -30°C … +105°C|-30°C … +150°C