
TT-3/100 - The temperature sensor that is installed as easily as a strain gage
TT-3/100 is a temperature sensor that can be used as easily and flexibly as a classical strain gage. TT-3/100 is the ideal choice, if your measurement task involves measuring strain in particular - and, additionally - temperature values.
The TT-3/100 temperature sensor has the appearance of a strain gage and is installed in the same way. Installation is also possible on curved surfaces. Another plus for TT-3/100 is its short response time to temperature variations.
Processing of TT-3/100 temperature data requires a measurement instrument, for example, a measuring amplifier that enables resistors to be recorded as well.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| TT-3/100 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
Request a Quotation
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- 5 µm-thin nickel measuring grid
- Integrated solder tabs
- Very easy installation - handling similar to conventional metal strain gages
- Short response time
- Temperature range: -50 °C to +180 °C [-58 °F to + 356 °F]
- Nominal (rated) resistance at 0 °C: 100 ohms


