Transducers & Sensors
Force Transducers (Force load cell)
HBM force transducers measure static and dynamic tensile and compressive loads - with virtually no displacement.
Force Transducers (Force load cell)
Torque Transducers (Torque load cell)
The HBM torque range includes torque transducers and flanges, as well as non-rotational torque transducers for measuring reactions.
Torque Transducers
Pressure Transducers (Pressure load cell)
The Pressure Transducers are for use in hydraulic and pneumatic equipment, fluid-technology, chemical and process plants, air-conditioning equipment, the food industry, construction etc.
Pressure Transducers
Displacement Transducers (Displacement load cell)
The Displacement Transducers are for use in precision measurement in the µm range to simple displacement monitoring during manufacturing and assembly or the supervision of construction projects.
Displacement Transducers
Strain Transducers
Strain Transducers are for applications where high forces are to be measured.
Strain Transducers
Custom-designed Sensors
We develop and manufacture customized transducers to meet your specifications.